DAC8832 Status: ACTIVE

16-bit Ultra-low power voltage output Digital-to-Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7731 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with internal reference
  • DAC7631 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time
 DAC8830 DAC8831 DAC8832DAC8881 DAC9881 
Resolution(Bits)16  16  16  16  18  
DAC: Channels1  1  1  1  1  
Settling Time(µs)1  1  1  5  5  
Sample / Update Rate(MSPS)1  2     
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  -5.5  -5.5  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  5.5  5.5  
Single/Dual Analog Supply    Single  
DNL(Max)(+/-LSB)1  1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  2  
INL (+/-)(Max)(%)0.0015  0.0015  0.0015  0.0015   
Monotonicity16  16  16  16  18  
Power Consumption(Typ)(mW)0.015  0.015  0.015  6  6  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  1.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  1  
No. of Supplies (Bipolar) 1     
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8SOIC  14QFN, 14SOIC  14QFN  24VQFN  24VQFN  
Approx. Price (US$) 7.95 | 1ku   7.95 | 1ku   7.95 | 1ku   8.00 | 1ku   16.90 | 1ku  
Thermal ShutdownNo  No  No  No  No  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8831: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • DAC7731: 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F
  • DAC8830: 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter
  • TMP75: Digital Temperature Sensor with 2-Wire Interface
  • SA555: Precision Timer
  • SN74HC14: Hex Schmitt-Trigger Inverters

More Related Products

Product Information

Features

  • 16-Bit Resolution
  • 2.7 V to 5.5 V Single-Supply Operation
  • Very Low Power: 15 µW for 3 V Power
  • High Accuracy, INL: 1 LSB
  • Low Noise: 18n V/Hz
  • Fast Settling: 1.0 µS
  • Fast SPI™ Interface, up to 50 MHz
  • Reset to Mid-Code
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • APPLICATIONS
    • Portable Equipment
    • Automatic Test Equipment
    • Industrial Process Control
    • Data Acquisition Systems
    • Optical Networking

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp.
All other trademarks are the property of their respective owners.

Description

The DAC8832 is a single, 16-bit, serial-input, voltage-output digital-to-analog converter (DAC) operating from a single 3 V to 5 V power supply. The DAC8832 provides excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer.

This device features a standard high-speed (clock up to 50MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor.

The DAC8832 provides unipolar or bipolar output (±VREF) when working with an external buffer, and is reset to mid-code after power-up.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DAC8832IBRGYRACTIVE-40 to 858.55 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8832IBRGYRG4ACTIVE-40 to 858.55 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8832IBRGYTACTIVE-40 to 859.30 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
DAC8832IBRGYTG4ACTIVE-40 to 859.30 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
DAC8832ICRGYRACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8832ICRGYRG4ACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8832ICRGYTACTIVE-40 to 859.55 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol
DAC8832ICRGYTG4ACTIVE-40 to 859.55 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol
DAC8832IRGYRACTIVE-40 to 857.95 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8832IRGYRG4ACTIVE-40 to 857.95 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8832IRGYTACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
DAC8832IRGYTG4ACTIVE-40 to 858.75 | 1kuQFN (RGY) | 14 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksDAC8832IBRGYR
AsiaWPI 817
TI Lead Time*: 16 WeeksDAC8832IBRGYRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8832IBRGYT
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8832IBRGYTG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksDAC8832ICRGYR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDAC8832ICRGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDAC8832ICRGYT
AmericasRochester Electronics >1k
AsiaWPI 254
WorldwideDigiKey 882
TI Lead Time*: 16 WeeksDAC8832ICRGYTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC8832IRGYR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDAC8832IRGYRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksDAC8832IRGYT
None Reported
View Distributors
TI Lead Time*: 16 WeeksDAC8832IRGYTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8832IBRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IBRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IBRGYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IBRGYTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832ICRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832ICRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832ICRGYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832ICRGYTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IRGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IRGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IRGYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8832IRGYTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8832 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DXP DAC Exerciser ProgramDXPTexas InstrumentsAnalysis Software
DAC8832 Evaluation ModuleDAC8832EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC7731   16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with internal reference  
DAC7631   Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with larger settling time  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7731 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8830 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8881 Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
SA555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
DRV602 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
ISO7242A Quad Channel, 2/2, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here