DAC8881 Status: ACTIVE

Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8811 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with current output
  • DAC8550 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC8551 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

View all related products

 DAC8830 DAC8831 DAC8832 DAC8881DAC9881 
Resolution(Bits)16  16  16  16  18  
DAC: Channels1  1  1  1  1  
Settling Time(µs)1  1  1  5  5  
Sample / Update Rate(MSPS)1  2     
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  -5.5  -5.5  0  0  
Output Range Max.(V or mA)5.5  5.5  5.5  5.5  5.5  
Single/Dual Analog Supply    Single  
DNL(Max)(+/-LSB)1  1  1  1  1  
INL(Max)(+/-LSB)1  1  1  1  2  
INL (+/-)(Max)(%)0.0015  0.0015  0.0015  0.0015   
Monotonicity16  16  16  16  18  
Power Consumption(Typ)(mW)0.015  0.015  0.015  6  6  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  2.7  2.7  1.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  
No. of Supplies (Unipolar)1  1  1  1  1  
No. of Supplies (Bipolar) 1     
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8SOIC  14QFN, 14SOIC  14QFN  24VQFN  24VQFN  
Approx. Price (US$) 7.95 | 1ku   7.95 | 1ku   7.95 | 1ku   8.00 | 1ku   16.90 | 1ku  
Thermal ShutdownNo  No  No  No  No  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8560: 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference
  • DAC8871: 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC
  • DAC8832: 16-bit Ultra-low power voltage output Digital-to-Analog Converter
  • TMP102: Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563
  • ADS1115: 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference
  • INA333: Low Power, Precision Instrumentation Amplifier

More Related Products

Product Information

Features

  • Relative Accuracy: ±0.5 LSB
  • 16-Bit Monotonic Over Temperature Range
  • Low-Noise: 24nV/Hz
  • Fast Settling: 5µs
  • On-Chip Output Buffer Amplifier withRail-to-Rail Operation
  • Wide, Single Power Supply: +2.7V to +5.5V
  • DAC Loading Control
  • Selectable Power-On Reset to Zero-Scale or Midscale
  • Power-Down Mode
  • Unipolar Straight Binary or 2's Complement Input Mode
  • Fast SPI™ Interface with Schmitt-Triggered Inputs: Up To 50MHz, 1.8V/3V/5V Logic
  • Small Package: QFN-24, 4x4mm
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Automatic Test Equipment
    • Communications
    • Optical Networking

DSP is a trademark of Texas Instruments.
SPI, QSPI are trademarks of Motorola, Inc.
MICROWIRE is a trademark of National Semiconductor.
All other trademarks are the property of their respective owners.

Description

The DAC8881 is a 16-bit, single-channel, voltage-output digital-to-analog converter (DAC) that offers low-power operation and a flexible SPI serial interface. It also features 16-bit monotonicity, excellent linearity, and fast settling time. The on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the full supply range of 2.7V to 5.5V.

The device supports a standard SPI serial interface capable of operating with input data clock frequencies up to 50MHz. The DAC8881 requires an external reference voltage to set the output range of the DAC channel. A programmable power-on reset circuit is also incorporated into the device to ensure that the DAC output powers up at zero-scale or midscale, and remains there until a valid write command.

Additionally, the device has the capability to function in either unipolar straight binary or 2's complement mode. The DAC8881 provides a power-down feature, accessed over the PDN pin, that reduces the current consumption to 25µA at 5V. Power consumption is 6mW at 5V, reducing to 125µW in power-down mode.

The DAC8881 is available in a 4x4mm QFN-24 package with a specified operating temperature range of -40°C to +105°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DAC8881SRGERACTIVE-40 to 1058.00 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8881SRGERG4ACTIVE-40 to 1058.00 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DAC8881SRGETACTIVE-40 to 1058.80 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this Symbol
DAC8881SRGETG4ACTIVE-40 to 1058.80 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksDAC8881SRGER
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksDAC8881SRGERG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksDAC8881SRGET
AsiaWPI 173
WorldwideDigiKey 213
Mouser Electronics 321
TI Lead Time*: 8 WeeksDAC8881SRGETG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC8881SRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8881SRGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8881SRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC8881SRGETG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC8881 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DXP DAC Exerciser ProgramDXPTexas InstrumentsAnalysis Software
DAC8881 Evalution ModuleDAC8881EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DAC8811   16-Bit, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Equivalent device with current output  
DAC8550   16-Bit, Ultralow Glitch Voltage Output DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC8551   16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC8801   14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device with current output  
DAC8806   14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  14-bit equivalent device with parallel input interface and current output  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA569   Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE-TO-CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC8560 16-Bit, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/℃ Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC9881 18-Bit, Single Channel, Low Noise, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8830 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here