DAC900 Status: ACTIVE

10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA


      Burr-Brown
         
Alert me about changes<br/>to this product

 DAC900
Resolution(Bits)10  
DAC: Channels1  
Settling Time(µs)0.03  
Sample / Update Rate(MSPS)200  
InterfaceParallel  
Output TypeCurrent  
Output Range Min.(V or mA)2  
Output Range Max.(V or mA)20  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)1  
SFDR(Typ)(dB)68  
Power Consumption(Typ)(mW)170  
ArchitectureI-steering  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
RatingCatalog  
Pin/Package28SOIC, 28TSSOP  
Approx. Price (US$) 4.20 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC908: 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • DAC904: 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • DAC902: 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • THS3001: 420-MHz Current-Feedback Amplifier
  • TLC5540: 8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power
  • ADS831: 8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range

Product Information

Features

  • SINGLE +5V OR +3V OPERATION
  • HIGH SFDR: 5MHz Output at 100MSPS: 68dBc
  • LOW GLITCH: 3pV-s
  • LOW POWER: 170mW at +5V
  • INTERNAL REFERENCE:
         Optional Ext. Reference
         Adjustable Full-Scale Range
         Multiplying Option
  • APPLICATIONS
    • COMMUNICATION TRANSMIT CHANNELS
           WLL, Cellular Base Station
           Digital Microwave Links
           Cable Modems
    • WAVEFORM GENERATION
           Direct Digital Synthesis (DDS)
           Arbitrary Waveform Generation (ARB)
    • MEDICAL/ULTRASOUND
    • HIGH-SPEED INSTRUMENTATION AND CONTROL
    • VIDEO, DIGITAL TV

Description

The DAC900 is a high-speed, Digital-to-Analog Converter (DAC) offering a 10-bit resolution option within the SpeedPlus family of high-performance converters. Featuring pin compatibility among family members, the DAC908, DAC902, and DAC904 provide a component selection option to an 8-, 12-, and 14-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance,and are especially suited to fulfill the demands of a variety of applications.

The advanced segmentation architecture of the DAC900 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals—essential when used for the transmit signal path of communication systems.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC900EACTIVE4.60 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC900E/2K5ACTIVE4.20 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC900E/2K5G4ACTIVE4.20 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC900EG4ACTIVE4.60 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC900UACTIVE4.60 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC900U/1KACTIVE4.20 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC900U/1KG4ACTIVE4.20 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC900UG4ACTIVE4.60 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC900E
AmericasArrow >1k
Avnet 350
Rochester Electronics 43
AsiaWPI 284
EuropeArrow Northern Europe 2
Avnet-SILICA 72
WorldwideDigiKey >1k
Mouser Electronics 100
TI Lead Time*: 20 WeeksDAC900E/2K5
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC900E/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC900EG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC900U
AmericasArrow 227
Avnet 16
Rochester Electronics >1k
AsiaWPI 91
EuropeAvnet-SILICA 60
WorldwideDigiKey 996
TI Lead Time*: 20 WeeksDAC900U/1K
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC900U/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC900UG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC900E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC900UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC900 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities
DEM-DAC90x: Evaluation Fixture for the DAC900, DAC902, DAC904, DAC908 DEM-DAC90XTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DAC908 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC902 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
TLC5540 8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS831 8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TL3116 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA2690 Dual Wideband, Voltage Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
UAF42 Universal Active Filter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-ACTIVE FILTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here