DAC902 Status: ACTIVE

12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA


      Burr-Brown
         
Alert me about changes<br/>to this product

 DAC902
Resolution(Bits)12  
DAC: Channels1  
Settling Time(µs)0.03  
Sample / Update Rate(MSPS)200  
InterfaceParallel  
Output TypeCurrent  
Output Range Min.(V or mA)2  
Output Range Max.(V or mA)20  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1.75  
INL(Max)(+/-LSB)2.5  
SFDR(Typ)(dB)75  
Power Consumption(Typ)(mW)170  
ArchitectureI-steering  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
RatingCatalog  
Pin/Package28SOIC, 28TSSOP  
Approx. Price (US$) 6.30 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • DAC904: 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • DAC7741: 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F
  • PGA204: Programmable Gain Instrumentation Amplifier
  • TPS65950: Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger
  • TPS75733: Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current

More Related Products

Product Information

Features

  • SINGLE +5V OR +3V OPERATION
  • HIGH SFDR: 5MHz Output at 100MSPS: 67dBc
  • LOW GLITCH: 3pV-s
  • LOW POWER: 170mW at +5V
  • INTERNAL REFERENCE:
         Optional Ext. Reference
         Adjustable Full-Scale Range
         Multiplying Option
  • APPLICATIONS
    • COMMUNICATION TRANSMIT CHANNELS:
           WLL, Cellular Base Station
           Digital Microwave Links
           Cable Modems
    • WAVEFORM GENERATION:
           Direct Digital Synthesis (DDS)
           Arbitrary Waveform Generation (ARB)
    • MEDICAL/ULTRASOUND
    • HIGH-SPEED INSTRUMENTATION AND CONTROL
    • VIDEO, DIGITAL TV

Description

The DAC902 is a high-speed, Digital-to-Analog Converter (DAC) offering a 12-bit resolution option within the SpeedPlus Family of high-performance converters. Featuring pin compatibility among family members, the DAC908, DAC900, and DAC904 provide a component selection option to an 8-, 10-, and 14-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance, and are especially suited to fulfill the demands of a variety of applications.

The advanced segmentation architecture of the DAC902 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals—essential when used for the transmit signal path of communication systems.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DAC902EACTIVE-40 to 856.90 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC902E/2K5ACTIVE-40 to 856.30 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC902E/2K5G4ACTIVE-40 to 856.30 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC902EG4ACTIVE-40 to 856.90 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC902UACTIVE-40 to 856.90 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DAC902U/1KACTIVE-40 to 856.30 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC902U/1KG4ACTIVE-40 to 856.30 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DAC902UG4ACTIVE-40 to 856.90 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDAC902E
AmericasArrow 772
Avnet 183
Rochester Electronics 8
AsiaFarnell Asia 51
WPI >1k
EuropeAvnet-SILICA 966
EBV Elektronik 25
Farnell 1
WorldwideDigiKey 10
Mouser Electronics 31
TI Lead Time*: 20 WeeksDAC902E/2K5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC902E/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC902EG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC902U
AmericasArrow 23
Rochester Electronics >1k
AsiaFarnell Asia 60
WPI 72
WorldwideDigiKey 414
TI Lead Time*: 20 WeeksDAC902U/1K
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC902U/1KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDAC902UG4
AmericasRochester Electronics 28
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DAC902E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DAC902UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DAC902 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities
DEM-DAC90x: Evaluation Fixture for the DAC900, DAC902, DAC904, DAC908 DEM-DAC90XTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7741 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
THS5661A 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS75733 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
INA129 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
ADS828 10-Bit, 75 MSPS ADC SE/Diff, Int/Ext Ref., program. i/p range w/Pwrdown, comp. to ADS822/3/5/6 DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here