|
|
|
|
Product InformationFeatures
Description
The DBB03A is a baseband ASIC for the "Dolphin" reference design. The firmware for the Dolphin reference design resides in the ROM-based program memory of the DBB03A, and thus can be readily interfaced with a TRF6903 single-chip RF Transceiver to generate a frequency hopping wireless UART "Dolphin" reference design chipset. The DBB03A baseband ASIC in addition to being a RF baseband processor is also responsible for communications with an external host/system micrcontroller. In a typical end user application, the Dolphin chipset will be connected up to an external host/system microcontroller that will send configuration messages, RF transmission messages into the Dolphin chipset, or receive status, RF messages received from the Dolphin chipset. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Replaced By | Package | Pins | Top Side Marking | Symbols | Footprints | Samples |
| DBB03AIPM | NRND | -40 to 85 | CC1101RTK | LQFP (PM) | 64 | View | Replaced by CC1101RTK | ||
| DBB03AIPMR | NRND | -40 to 85 | CC1101RTKR | LQFP (PM) | 64 | View | Replaced by CC1101RTKR | ||
| Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDBB03AIPM | |||
| Americas | Rochester Electronics | 959 | |
| TI Lead Time*: 16 WeeksDBB03AIPMR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DBB03AIPM | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DBB03AIPMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DBB03A 
| Name | Part # | Company | Tool / Software Type |
| RF Transceiver Power Consumption Calculator | RF-POWERCALC | Texas Instruments | Calculation Utilities |
| Dolphin High Power Evaluation Kit | DOLPHIN-HP-EVM | Texas Instruments | Development Boards/EVMs |
| Dolphin Low Power Evaluation Kit | DOLPHIN-LP-EVM | Texas Instruments | Development Boards/EVMs |
| Individual Low Power board for Dolphin Evaluation Module | DOLPHIN-LP-ADDER | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number