DCH010512D Status: ACTIVE

Miniature, 1W, 3kVDC Isolated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCH010505D DCH010505S DCH010512DDCH010512S DCH010515D DCH010515S 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  4.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Preset Vout(V)5  5  12  12  15  15  
Vout(Min)(V)4.5  4.5  11.4  11.4  14.25  14.25  
Vout(Max)(V)5.5  5.5  12.6  12.6  15.75  15.75  
Iout(Max)(A)0.1  0.2  0.042  0.083  0.033  0.067  
Pin/Package5SIP MODULE  4SIP MODULE  5SIP MODULE  4SIP MODULE  5SIP MODULE  4SIP MODULE  
Iout2(A)0.1   0.042   0.033   
Vout2(Min)(V)-4.5   -11.4   -14.25   
Vout2(Max)(V)-5.5   -12.6   -15.75   
Regulated Outputs(#)2  1  2  1  2  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCH010505S: Miniature, 1W, 3kVDC Isolated DC/DC Converters
  • DCH010505D: Miniature, 1W, 3kVDC Isolated DC/DC Converters
  • DCH010515D: Miniature, 1W, 3kVDC Isolated DC/DC Converters

Product Information

Features

  • Up To 78% Efficiency
  • 3-kVDC Isolation
  • UL60950 Certified Product
  • Industry Standard Footprint
  • JEDEC SIP-7 Package
  • APPLICATIONS
    • Point-of-Use Power Conversion
    • Ground Loop Elimination
    • Data Acquisition
    • Industrial Control and Instrumentation
    • Test Equipment

Description

The DCH01 series is a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard SIP-7 footprint, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design resultsin highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
DCH010512DN7ACTIVE-40 to 854.25 | 1kuSIP MODULE (EDJ) | 5 70 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksDCH010512DN7
AsiaFarnell Asia 70
WPI 99
EuropeFarnell 70
WorldwideDigiKey 41
Mouser Electronics 70
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCH010512DN7 RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCH010512D Help

Datasheet

Part # Name Product Family Comments
ISO721   Single 100Mbps Digital Isolator   INTERFACE - ISOLATORS      
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
XTR300   Industrial Analog Current/Voltage Output Driver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING      
ISO721M   Single 150Mbps Digital Isolator   INTERFACE - ISOLATORS      
Customers Who Evaluated This Product Also Evaluated...
DCH010505S Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010505D Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010515D Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here