DCP010507DB Status: ACTIVE

Miniature, 1W, Isolated, Unregulated DC/DC Converter


      
         
Alert me about changes<br/>to this product

 DCP010505B DCP010505DB DCP010507DBDCP010512B DCP010512DB DCP010515B DCP010515DB DCP011512DB DCP011515DB DCP012405B DCP012415DB 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  4.5  4.5  13.5  13.5  21.6  21.6  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  16.5  16.5  26.4  26.4  
Preset Vout(V)5  5  7  12  12  15  15  12  15  5  15  
Vout(Min)(V)4.75  4.25  6.4  11.4  11.4  14.25  14.25  11.4  14.25  4.75  14.25  
Vout(Max)(V)5.25  5.75  7.6  12.6  12.6  15.75  15.75  12.6  15.75  5.25  15.75  
Iout(Max)(A)0.2  0.1  0.07  0.083  0.041  0.067  0.033  0.041  0.033  0.2  0.033  
Pin/Package7PDIP, 7SOP  7PDIP, 7SOP  7SOP, 7PDIP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  
Iq(Typ)(mA)20  22  38  29  40  34  42  19  20  14  17  
Iout2(A) 0.1  0.07   0.04   0.03  0.04  0.03   0.03  
Vout2(Min)(V) -5  -6.3   -11.4   -14.25  -11.4  -14.25   -14.25  
Vout2(Max)(V) -5  -7.5   -12.6   -15.75  -12.6  -15.75   -15.75  
Regulated Outputs(#)1  2  2  1  2  1  2  2  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • Up To 85% Efficiency
  • Thermal Protection
  • Device-to-Device Synchronization
  • Short-Circuit Protection
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • JEDEC DIP-14 and SOP-14 Packages
  • APPLICATIONS
    • Point-of-Use Power Conversion
    • Ground Loop Elimination
    • Data Acquisition
    • Industrial Control and Instrumentation
    • Test Equipment

All trademarks are the property of their respective owners.

Description

The DCP01B series is a family of 1W, unregulated, isolated DC/DC converters. Requiring a minimum of external components and including on-chip device protection, the DCP01B series provides extra features such as output disable and synchronization of switching frequencies.

The use of a highly-integrated package design results in highly reliable products with a power density of 40W/in3 (2.4W/cm3). This combination of features and small sizes makes the DCP01B suitable for a wide range of applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCP010507DBP-U/7E4ACTIVE-40 to 1005.90 | 1kuSOP (DUA) | 7  700 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCP010507DBP-UE4ACTIVE-40 to 1005.90 | 1kuSOP (DUA) | 7  25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP010507DBPE4ACTIVE-40 to 1005.90 | 1kuPDIP (NVA) | 7 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksDCP010507DBP-U/7E4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDCP010507DBP-UE4
AsiaWPI 60
EuropeSpoerle 25
TI Lead Time*: 16 WeeksDCP010507DBPE4
AmericasNewark 39
Rochester Electronics 6
AsiaWPI 65
EuropeEBV Elektronik 13
WorldwideDigiKey 21
Mouser Electronics 4
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCP010507DBP-U/7E4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP010507DBP-UE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP010507DBPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCP010507DB Help

Datasheet


Click Here