DCP011512DB Status: ACTIVE

Miniature, 1W Isolated Unregulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCP010505B DCP010505DB DCP010507DB DCP010512B DCP010512DB DCP010515B DCP010515DB DCP011512DBDCP011515DB DCP012405B DCP012415DB 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  4.5  4.5  13.5  13.5  21.6  21.6  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  16.5  16.5  26.4  26.4  
Preset Vout(V)5  5  7  12  12  15  15  12  15  5  15  
Vout(Min)(V)4.75  4.25  6.4  11.4  11.4  14.25  14.25  11.4  14.25  4.75  14.25  
Vout(Max)(V)5.25  5.75  7.6  12.6  12.6  15.75  15.75  12.6  15.75  5.25  15.75  
Iout(Max)(A)0.2  0.1  0.07  0.083  0.041  0.067  0.033  0.041  0.033  0.2  0.033  
Pin/Package7PDIP, 7SOP  7PDIP, 7SOP  7SOP, 7PDIP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  
Iq(Typ)(mA)20  22  38  29  40  34  42  19  20  14  17  
Iout2(A) 0.1  0.07   0.04   0.03  0.04  0.03   0.03  
Vout2(Min)(V) -5  -6.3   -11.4   -14.25  -11.4  -14.25   -14.25  
Vout2(Max)(V) -5  -7.5   -12.6   -15.75  -12.6  -15.75   -15.75  
Regulated Outputs(#)1  2  2  1  2  1  2  2  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCP011515DB: Miniature, 1W Isolated Unregulated DC/DC Converters
  • DCP021212D: Miniature, 2W Isolated Unregulated DC/DC Converters
  • DCP010515DB: Miniature, 1W Isolated Unregulated DC/DC Converters
  • TPS3823-33: Supply Voltage Supervisor w/Watchdog input and manual reset
  • LM4040B50: 5-V Precision Micropower Shunt Voltage Reference, 0.2% accuracy
  • TPS3809K33: 3-Pin Supply Voltage Supervisor

Product Information

Features

  • Up To 85% Efficiency
  • Thermal Protection
  • Device-to-Device Synchronization
  • Short-Circuit Protection
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • JEDEC DIP-14 and SOP-14 Packages
  • APPLICATIONS
    • Point-of-Use Power Conversion
    • Ground Loop Elimination
    • Data Acquisition
    • Industrial Control and Instrumentation
    • Test Equipment

All trademarks are the property of their respective owners.

Description

The DCP01B series is a family of 1W, unregulated, isolated DC/DC converters. Requiring a minimum of external components and including on-chip device protection, the DCP01B series provides extra features such as output disable and synchronization of switching frequencies.

The use of a highly-integrated package design results in highly reliable products with a power density of 40W/in3 (2.4W/cm3). This combination of features and small sizes makes the DCP01B suitable for a wide range of applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCP011512DBPACTIVE5.90 | 1kuPDIP (NVA) | 7 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP011512DBP-UACTIVE5.90 | 1kuSOP (DUA) | 7  25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP011512DBP-U/700ACTIVE5.90 | 1kuSOP (DUA) | 7  700 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksDCP011512DBP
AmericasAvnet 250
Newark 47
Rochester Electronics >1k
AsiaFarnell Asia 52
WPI 96
EuropeCompel 115
EBV Elektronik 13
Farnell 42
WorldwideDigiKey 130
Mouser Electronics 719
TI Lead Time*: 8 WeeksDCP011512DBP-U
AsiaFarnell Asia 60
WPI 120
EuropeArrow Southern Europe 200
Compel 23
Farnell 56
WorldwideDigiKey 514
Mouser Electronics 750
TI Lead Time*: 16 WeeksDCP011512DBP-U/700
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCP011512DBP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCP011512DBP-U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP011512DBP-U/700 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCP011512DB Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCP011515DB Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP021212D Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP010515DB Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
LM4040B50 5-V Precision Micropower Shunt Voltage Reference, 0.2% accuracy VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UC2843A Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL780-12 3 Pin 1.5A Fixed 12V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UCC2809-1 Economy Primary Side Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL2844B High-Performance Current-Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS2331 3-13V Single Hot-Swap IC w/ Power Good Report, Act-High Enable HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here