DCP011515DB Status: ACTIVE

Miniature, 1W Isolated Unregulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCP010505B DCP010505DB DCP010507DB DCP010512B DCP010512DB DCP010515B DCP010515DB DCP011512DB DCP011515DBDCP012405B DCP012415DB 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  4.5  4.5  13.5  13.5  21.6  21.6  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  16.5  16.5  26.4  26.4  
Preset Vout(V)5  5  7  12  12  15  15  12  15  5  15  
Vout(Min)(V)4.75  4.25  6.4  11.4  11.4  14.25  14.25  11.4  14.25  4.75  14.25  
Vout(Max)(V)5.25  5.75  7.6  12.6  12.6  15.75  15.75  12.6  15.75  5.25  15.75  
Iout(Max)(A)0.2  0.1  0.07  0.083  0.041  0.067  0.033  0.041  0.033  0.2  0.033  
Pin/Package7PDIP, 7SOP  7PDIP, 7SOP  7SOP, 7PDIP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  7PDIP, 7SOP  
Iq(Typ)(mA)20  22  38  29  40  34  42  19  20  14  17  
Iout2(A) 0.1  0.07   0.04   0.03  0.04  0.03   0.03  
Vout2(Min)(V) -5  -6.3   -11.4   -14.25  -11.4  -14.25   -14.25  
Vout2(Max)(V) -5  -7.5   -12.6   -15.75  -12.6  -15.75   -15.75  
Regulated Outputs(#)1  2  2  1  2  1  2  2  2  1  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCP011512DB: Miniature, 1W Isolated Unregulated DC/DC Converters
  • DCP021515: Miniature, 2W Isolated Unregulated DC/DC Converters
  • DCV011515D: Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters

Product Information

Features

  • Up To 85% Efficiency
  • Thermal Protection
  • Device-to-Device Synchronization
  • Short-Circuit Protection
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • JEDEC DIP-14 and SOP-14 Packages
  • APPLICATIONS
    • Point-of-Use Power Conversion
    • Ground Loop Elimination
    • Data Acquisition
    • Industrial Control and Instrumentation
    • Test Equipment

All trademarks are the property of their respective owners.

Description

The DCP01B series is a family of 1W, unregulated, isolated DC/DC converters. Requiring a minimum of external components and including on-chip device protection, the DCP01B series provides extra features such as output disable and synchronization of switching frequencies.

The use of a highly-integrated package design results in highly reliable products with a power density of 40W/in3 (2.4W/cm3). This combination of features and small sizes makes the DCP01B suitable for a wide range of applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCP011515DBPACTIVE5.90 | 1kuPDIP (NVA) | 7 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP011515DBP-UACTIVE5.90 | 1kuSOP (DUA) | 7  25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP011515DBP-U/700ACTIVE5.90 | 1kuSOP (DUA) | 7  700 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDCP011515DBP
AmericasArrow 10
Newark 12
AsiaFarnell Asia 679
WPI 41
EuropeArrow Southern Europe 25
Avnet-SILICA 25
Compel 871
Farnell 597
WorldwideDigiKey 381
Mouser Electronics 17
TI Lead Time*: 16 WeeksDCP011515DBP-U
AmericasAvnet 48
Rochester Electronics 67
AsiaFarnell Asia 21
WPI 64
EuropeCompel 20
Farnell 12
Spoerle 100
WorldwideDigiKey 579
Mouser Electronics 327
TI Lead Time*: 16 WeeksDCP011515DBP-U/700
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCP011515DBP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCP011515DBP-U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP011515DBP-U/700 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCP011515DB Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCP011512DB Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP021515 Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCV011515D Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here