DCP020505 Status: ACTIVE

Miniature, 2W Isolated Unregulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCP020503 DCP020505DCP020507 DCP020509 DCP020515D DCP021205 DCP021212 DCP021212D DCP021515 DCP022405 DCP022405D DCP022415D 
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  10.8  10.8  10.8  13.5  21.6  21.6  21.6  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  13.2  13.2  13.2  16.5  26.4  26.4  26.4  
Preset Vout(V)3.3  5  7  9  15  5  12  12  15  5  5  15  
Vout(Min)(V)3.13  4.75  6.65  8.55  14.25  4.75  11.4  11.4  14.25  4.85  4.75  14.25  
Vout(Max)(V)3.46  5.25  7.35  9.45  15.75  5.25  12.6  12.6  15.75  5.35  5.25  15.75  
Iout(Max)(A)0.606  0.4  0.286  0.222  0.066  0.4  0.167  0.083  0.133  0.4  0.2  0.066  
Pin/Package12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  12SOP, 7PDIP  
Iq(Typ)(mA)18  18  20  23  27  14  15  16  15  13  12  16  
Iout2(A)    0.06    0.08    0.2  0.06  
Vout2(Min)(V)    -14.25    -11.4    -4.75  -14.25  
Vout2(Max)(V)    -15.75    -12.6    -5.25  -15.75  
Regulated Outputs(#)1  1  1  1  2  1  1  2  1  1  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCP010505B: Miniature, 1W Isolated Unregulated DC/DC Converters
  • DCR010505: Miniature, 1W Isolated Regulated DC/DC Converters
  • DCP020515D: Miniature, 2W Isolated Unregulated DC/DC Converters
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™

More Related Products

Product Information

Features

  • Up To 89% Efficiency
  • Thermal Protection
  • Device-to-Device Synchronization
  • SO-28 Power Density of 106W/in3 (6.5W/cm3 )
  • EN55022 Class B EMC Performance
  • UL1950 Recognized Component
  • JEDEC 14-Pin and SO-28 Packages
  • APPLICATIONS
    • Point-of-Use Power Conversion
    • Ground Loop Elimination
    • Data Acquisition
    • Industrial Control and Instrumentation
    • Test Equipment

All other trademarks are the property of their respective owners.

Description

The DCP02 series is a family of 2W, isolated, unregulated DC/DC converters. Requiring a minimum of external components and including on-chip device protection, the DCP02 series provides extra features such as output disable and synchronization of switching frequencies.

The use of a highly integrated package design results in highly reliable products with power densities of 79W/in3 (4.8W/cm3) for DIP-14, and 106W/in3 (6.5W/cm3) for SO-28. This combination of features and small size makes the DCP02 suitable for a wide range of applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCP020505PACTIVE6.95 | 1kuPDIP (NVA) | 7 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP020505UACTIVE6.95 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCP020505U/1KACTIVE6.95 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCP020505U/1KE4ACTIVE6.95 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCP020505UE4ACTIVE6.95 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksDCP020505P
AmericasArrow 500
Avnet 200
Newark 17
AsiaFarnell Asia 31
WPI 182
EuropeCompel 395
Farnell 29
Spoerle 25
WorldwideDigiKey >1k
Mouser Electronics 957
TI Lead Time*: 8 WeeksDCP020505U
AmericasArrow 531
Avnet 392
Newark 37
AsiaFarnell Asia 37
EuropeAvnet-SILICA 326
Compel 299
EBV Elektronik 15
Spoerle 415
WorldwideDigiKey >1k
Mouser Electronics 198
TI Lead Time*: 8 WeeksDCP020505U/1K
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksDCP020505U/1KE4
AmericasAvnet 1k
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksDCP020505UE4
AmericasAvnet 7
AsiaFarnell Asia 51
EuropeFarnell 50
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCP020505P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCP020505U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP020505U/1K RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP020505U/1KE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCP020505UE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCP020505 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCP010505B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR010505 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP020515D Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010505D Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010505S Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP020507 Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP020509 Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here