DCR010505 Status: ACTIVE

Miniature, 1W Isolated Regulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCR010503 DCR010505DCR011203 DCR011205 DCR012403 DCR012405 
Vin(Min)(V)4.5  4.5  10.8  10.8  21.6  21.6  
Vin(Max)(V)5.5  5.5  13.2  13.2  26.4  26.4  
Preset Vout(V)3.3  5  3.3  5  3.3  5  
Vout(Min)(V)3.234  4.9  3.234  4.9  3.234  4.9  
Vout(Max)(V)3.366  5.1  3.366  5.1  3.366  5.1  
Iout(Max)(A)0.3  0.2  0.3  0.2  0.3  0.2  
Pin/Package10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  
Iq(Typ)(mA)24  25  13  14  17  15  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCP010505B: Miniature, 1W Isolated Unregulated DC/DC Converters
  • DCH010505S: Miniature, 1W, 3kVDC Isolated DC/DC Converters
  • DCH010505D: Miniature, 1W, 3kVDC Isolated DC/DC Converters

More Related Products

Product Information

Features

  • UL1950 RECOGNIZED
  • DIP-18, SO-28
  • 53W/in3 (3.3W/cm3)POWER DENSITY
  • DEVICE-TO-DEVICE SYNCHRONIZATION
  • THERMAL PROTECTION
  • 1000Vrms ISOLATION
  • 400kHz SWITCHING
  • 125 FITS AT 55°C
  • ±10% INPUT RANGE
  • SHORT-CIRCUIT PROTECTED
  • 5V, 12V, 24V INPUTS
  • 3.3V, 5V OUTPUTS
  • HIGH EFFICIENCY
  • APPLICATIONS
    • POINT-OF-USE POWER CONVERSION
    • DIGITAL INTERFACE POWER
    • GROUND LOOP ELIMINATION
    • POWER-SUPPLY NOISE REDUCTION

Description

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1W nominal, galvanically-isolated output power capability, this range of DC/DCs offer very low output noise, thermal protection, and high accuracy.

The DCR01 family is implemented in standard molded IC packaging, giving standard JEDEC outlines suitable for high-volume assembly.

The DCR01 is manufactured using the same technology as standard IC packages, thereby achieving very high reliability.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCR010505PACTIVE5.95 | 1kuPDIP (NVE) | 10 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR010505UACTIVE5.95 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR010505U/1KACTIVE5.95 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCR010505U/1KE4ACTIVE5.95 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCR010505UE4ACTIVE5.95 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDCR010505P
AmericasArrow 107
Newark 72
AsiaFarnell Asia 186
WPI 89
EuropeCompel 374
Farnell 181
WorldwideDigiKey 652
Mouser Electronics >1k
TI Lead Time*: 8 WeeksDCR010505U
AmericasArrow 176
AsiaFarnell Asia 72
WPI 39
EuropeAvnet-SILICA 279
Compel 227
Spoerle 108
TI Lead Time*: 8 WeeksDCR010505U/1K
AmericasArrow >1k
TI Lead Time*: 8 WeeksDCR010505U/1KE4
None Reported
View Distributors
TI Lead Time*: 8 WeeksDCR010505UE4
WorldwideMouser Electronics 1
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCR010505P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCR010505U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR010505U/1K RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR010505U/1KE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR010505UE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCR010505 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO721   Single 100Mbps Digital Isolator   INTERFACE - ISOLATORS      
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCP010505B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010505S Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010505D Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP020505 Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR010503 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here