|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1W nominal, galvanically-isolated output power capability, this range of DC/DCs offer very low output noise, thermal protection, and high accuracy. The DCR01 family is implemented in standard molded IC packaging, giving standard JEDEC outlines suitable for high-volume assembly. The DCR01 is manufactured using the same technology as standard IC packages, thereby achieving very high reliability. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DCR011205P | ACTIVE | 6.30 | 1ku | PDIP (NVE) | 10 | View | 20 | TUBE | |||
| DCR011205U | ACTIVE | 6.30 | 1ku | SOP (DVB) | 12 | View | 28 | TUBE | |||
| DCR011205U/1K | ACTIVE | 6.30 | 1ku | SOP (DVB) | 12 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DCR011205U/1KE4 | ACTIVE | 6.30 | 1ku | SOP (DVB) | 12 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DCR011205UE4 | ACTIVE | 6.30 | 1ku | SOP (DVB) | 12 | View | 28 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksDCR011205P | |||
| Americas | Avnet | 250 | |
| Rochester Electronics | 6 | ||
| Asia | WPI | 60 | |
| Worldwide | DigiKey | 971 | |
| Mouser Electronics | 2 | ||
| TI Lead Time*: 8 WeeksDCR011205U | |||
| Americas | Arrow | >1k | |
| Avnet | 27 | ||
| Asia | Farnell Asia | 114 | |
| WPI | 1 | ||
| Europe | Farnell | 85 | |
| Spoerle | 28 | ||
| Worldwide | Mouser Electronics | 37 | |
| TI Lead Time*: 8 WeeksDCR011205U/1K | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksDCR011205U/1KE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksDCR011205UE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DCR011205P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| DCR011205U | Pb-Free (RoHS) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DCR011205U/1K | Pb-Free (RoHS) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DCR011205U/1KE4 | Pb-Free (RoHS) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DCR011205UE4 | Pb-Free (RoHS) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DCR011205 
| Part # | Name | Product Family | Comments |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | Precision Lowest Cost Isolation Amplifier |
| ISO150 | Dual, Isolated, Bi-Directional Digital Coupler | INTERFACE - ISOLATORS | Dual, Isolated, Bi-Directional Digital Coupler |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER | Precision Lowest Cost Isolation Amplifier |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DCR021205 | Miniature, 2W Isolated Regulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| DCR010505 | Miniature, 1W Isolated Regulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number