DCR012403 Status: ACTIVE

Miniature, 1W Isolated Regulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCR010503 DCR010505 DCR011203 DCR011205 DCR012403DCR012405 
Vin(Min)(V)4.5  4.5  10.8  10.8  21.6  21.6  
Vin(Max)(V)5.5  5.5  13.2  13.2  26.4  26.4  
Preset Vout(V)3.3  5  3.3  5  3.3  5  
Vout(Min)(V)3.234  4.9  3.234  4.9  3.234  4.9  
Vout(Max)(V)3.366  5.1  3.366  5.1  3.366  5.1  
Iout(Max)(A)0.3  0.2  0.3  0.2  0.3  0.2  
Pin/Package10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  
Iq(Typ)(mA)24  25  13  14  17  15  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCR022405: Miniature, 2W Isolated Regulated DC/DC Converters
  • DCR012405: Miniature, 1W Isolated Regulated DC/DC Converters
  • TPS23750: IEEE 802.3af PD Controller with Integrated DC/DC

Product Information

Features

  • UL1950 RECOGNIZED
  • DIP-18, SO-28
  • 53W/in3 (3.3W/cm3)POWER DENSITY
  • DEVICE-TO-DEVICE SYNCHRONIZATION
  • THERMAL PROTECTION
  • 1000Vrms ISOLATION
  • 400kHz SWITCHING
  • 125 FITS AT 55°C
  • ±10% INPUT RANGE
  • SHORT-CIRCUIT PROTECTED
  • 5V, 12V, 24V INPUTS
  • 3.3V, 5V OUTPUTS
  • HIGH EFFICIENCY
  • APPLICATIONS
    • POINT-OF-USE POWER CONVERSION
    • DIGITAL INTERFACE POWER
    • GROUND LOOP ELIMINATION
    • POWER-SUPPLY NOISE REDUCTION

Description

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1W nominal, galvanically-isolated output power capability, this range of DC/DCs offer very low output noise, thermal protection, and high accuracy.

The DCR01 family is implemented in standard molded IC packaging, giving standard JEDEC outlines suitable for high-volume assembly.

The DCR01 is manufactured using the same technology as standard IC packages, thereby achieving very high reliability.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCR012403PACTIVE6.30 | 1kuPDIP (NVE) | 10 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR012403UACTIVE6.30 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR012403U/1KACTIVE6.30 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksDCR012403P
AmericasAvnet 40
Rochester Electronics 597
WorldwideMouser Electronics 15
TI Lead Time*: 8 WeeksDCR012403U
AmericasAvnet 8
AsiaWPI 82
WorldwideDigiKey 306
Mouser Electronics 10
TI Lead Time*: 8 WeeksDCR012403U/1K
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCR012403P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCR012403U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR012403U/1K RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCR012403 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCR022405 Miniature, 2W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR012405 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here