DCR012405 Status: ACTIVE

Miniature, 1W Isolated Regulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCR010503 DCR010505 DCR011203 DCR011205 DCR012403 DCR012405
Vin(Min)(V)4.5  4.5  10.8  10.8  21.6  21.6  
Vin(Max)(V)5.5  5.5  13.2  13.2  26.4  26.4  
Preset Vout(V)3.3  5  3.3  5  3.3  5  
Vout(Min)(V)3.234  4.9  3.234  4.9  3.234  4.9  
Vout(Max)(V)3.366  5.1  3.366  5.1  3.366  5.1  
Iout(Max)(A)0.3  0.2  0.3  0.2  0.3  0.2  
Pin/Package10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  10PDIP, 12SOP  
Iq(Typ)(mA)24  25  13  14  17  15  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCR010505: Miniature, 1W Isolated Regulated DC/DC Converters
  • DCR022405: Miniature, 2W Isolated Regulated DC/DC Converters
  • DCP012405B: Miniature, 1W Isolated Unregulated DC/DC Converters
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • TPS62400: Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

Product Information

Features

  • UL1950 RECOGNIZED
  • DIP-18, SO-28
  • 53W/in3 (3.3W/cm3)POWER DENSITY
  • DEVICE-TO-DEVICE SYNCHRONIZATION
  • THERMAL PROTECTION
  • 1000Vrms ISOLATION
  • 400kHz SWITCHING
  • 125 FITS AT 55°C
  • ±10% INPUT RANGE
  • SHORT-CIRCUIT PROTECTED
  • 5V, 12V, 24V INPUTS
  • 3.3V, 5V OUTPUTS
  • HIGH EFFICIENCY
  • APPLICATIONS
    • POINT-OF-USE POWER CONVERSION
    • DIGITAL INTERFACE POWER
    • GROUND LOOP ELIMINATION
    • POWER-SUPPLY NOISE REDUCTION

Description

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 1W nominal, galvanically-isolated output power capability, this range of DC/DCs offer very low output noise, thermal protection, and high accuracy.

The DCR01 family is implemented in standard molded IC packaging, giving standard JEDEC outlines suitable for high-volume assembly.

The DCR01 is manufactured using the same technology as standard IC packages, thereby achieving very high reliability.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCR012405PACTIVE5.95 | 1kuPDIP (NVE) | 10 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR012405UACTIVE5.95 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR012405U/1KACTIVE5.95 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCR012405U/1KE4ACTIVE5.95 | 1kuSOP (DVB) | 12 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DCR012405UE4ACTIVE5.95 | 1kuSOP (DVB) | 12 View 28 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:01 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDCR012405P
AsiaWPI 44
WorldwideDigiKey 66
Mouser Electronics 94
TI Lead Time*: 8 WeeksDCR012405U
AmericasArrow 313
Avnet 19
AsiaWPI 245
EuropeAbacus Polar 24
WorldwideDigiKey 514
Mouser Electronics 72
TI Lead Time*: 8 WeeksDCR012405U/1K
AmericasAvnet 856
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksDCR012405U/1KE4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksDCR012405UE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCR012405P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCR012405U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR012405U/1K RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR012405U/1KE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR012405UE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCR012405 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCR010505 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR022405 Miniature, 2W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP012405B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here