DCR022405 Status: ACTIVE

Miniature, 2W Isolated Regulated DC/DC Converters


      
         
Alert me about changes<br/>to this product

 DCR021205 DCR022405
Vin(Min)(V)10.8  21.6  
Vin(Max)(V)13.2  26.4  
Preset Vout(V)5  5  
Vout(Min)(V)4.9  4.9  
Vout(Max)(V)5.1  5.1  
Iout(Max)(A)0.4  0.4  
Pin/Package10PDIP, 10SOP  10PDIP, 10SOP  
Iq(Typ)(mA)15  15  
Regulated Outputs(#)1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DCR010505: Miniature, 1W Isolated Regulated DC/DC Converters
  • DCH010505D: Miniature, 1W, 3kVDC Isolated DC/DC Converters
  • DCR021205: Miniature, 2W Isolated Regulated DC/DC Converters

More Related Products

Product Information

Features

  • UL1950 Recognized
  • DIP-18 and SO-10 Packages
  • 55 W/in3 (3.3 W/cm3) Power Density
  • Device-to-Device Synchronization
  • Thermal Protection
  • 1000 Vrms Isolation
  • 400 kHz Switching
  • 125 FITS at 55°C
  • Short-Circuit Protection
  • 12-V, 24-V Inputs
  • 5-V Outputs
  • APPLICATIONS
    • Point-of-Use Power Conversion
    • Digital Interface Power
    • Ground Loop Elimination
    • Power-Supply Noise Reduction

All trademarks are the property of their respective owners.

Description

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2-W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly.

The DCR is manufactured using the same technology as standard device packages, thereby achieving very high reliability.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DCR022405PACTIVE-40 to 707.30 | 1kuPDIP (NVE) | 10 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR022405P-UACTIVE-40 to 707.30 | 1kuSOP (DVS) | 10  20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DCR022405P-U/700ACTIVE 7.30 | 1kuSOP (DVS) | 10  700 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksDCR022405P
AmericasAvnet 10
AsiaWPI 109
EuropeEBV Elektronik 10
Spoerle 20
WorldwideDigiKey >1k
Mouser Electronics 434
TI Lead Time*: 8 WeeksDCR022405P-U
AmericasArrow 15
AsiaWPI 42
WorldwideDigiKey 422
TI Lead Time*: 8 WeeksDCR022405P-U/700
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DCR022405P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
DCR022405P-U RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
DCR022405P-U/700 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DCR022405 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   Dual, Isolated, Bi-Directional Digital Coupler    
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   Precision Lowest Cost Isolation Amplifier    
Customers Who Evaluated This Product Also Evaluated...
DCR010505 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCH010505D Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR021205 Miniature, 2W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP012415DB Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCP022405 Miniature, 2W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR012405 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here