DDC112 Status: ACTIVE

Dual Current Input 20-Bit Analog-To-Digital Converter

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DDC232 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  32 channel device
  • DDC118 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel device
  • DDC114 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel device

View all related products


Datasheet

Download - PDF Icon

 DDC112DDC114 DDC118 DDC232 DDC316 
Resolution(Bits)20  20  20  20  16  
Sample Rate (max)3kSPS  3.125kSPS  3.125kSPS  6kSPS  100000SPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)80  54  108  320  540  
No Missing Codes(Bits)20  20  20  20  16  
ENOB(Bits)20  20  20  20  16  
No. of Supplies2  2  2  1  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)4.75  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  3.3  3.3  
Input Configuration Range50-1000 pC  12 to 350pC  12.5 to 350pC  12.5 to 350pC  3 to 12pC  
Pin/Package28SOIC, 32TQFP  48QFN  48QFN  64NFBGA  64NFBGA  
CommentsDirect connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor    
Search Sample Rate(Max)(SPS)3000  3125  3125  6000  100000  
# Input Channels 4    16  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DDC232: 32 Channel Current-Input 20-bit ADC
  • DDC114: DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter
  • DDC118: Octal Current-Input 20-Bit Analog-to-Digital Converter
  • MAX232: Dual EIA-232 Driver/Receiver
  • TPS2042B: Dual, Current-Limited, Power-Distribution Switches
  • TPS61070: Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23

Product Information

Features

  • MONOLITHIC CHARGE MEASUREMENT ADC
  • DIGITAL FILTER NOISE REDUCTION:
       3.2ppm, rms
  • INTEGRAL LINEARITY:
       ±0.005% Reading ±0.5ppm FSR
  • HIGH PRECISION,TRUE INTEGRATING FUNCTION
  • PROGRAMMABLE FULL SCALE
  • SINGLE SUPPLY
  • CASCADABLE OUTPUT
  • APPLICATIONS
    • DIRECT PHOTOSENSOR DIGITIZATION
    • CT SCANNER DAS
    • INFRARED PYROMETER
    • PRECISION PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

Description

The DDC112 is a dual input, wide dynamic range, charge-digitizing analog-to-digital (A/D) converter with 20-bit resolution. Low-level current output devices, such as photosensors, can be directly connected to its inputs. Charge integration is continuous as each input uses two integrators; while one is being digitized, the other is integrating.

For each of its two inputs, the DDC112 combines current-to-voltage conversion, continuous integration, programmable full-scale range, A/D conversion, and digital filtering to achieve a precision, wide dynamic range digital result. In addition to the internal programmable full-scale ranges, external integrating capacitors allow an additional user-settable full-scale range of up to 1000pC.

To provide single-supply operation, the internal A/D converter utilizes a differential input, with the positive input tied to VREF. When the integration capacitor is reset at the beginning of each integration cycle, the capacitor charges to VREF. This charge is removed in proportion to the input current. At the end of the integration cycle, the remaining voltage is compared to VREF.

The high-speed serial shift register which holds the result of the last conversion can be configured to allow multiple DDC112 units to be cascaded, minimizing interconnections. The DDC112 is available in a SO-28 or TQFP-32 package and is offered in two performance grades.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DDC112UACTIVE-40 to 8514.05 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DDC112U/1KACTIVE-40 to 8512.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112U/1KG4ACTIVE-40 to 8512.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112UG4ACTIVE-40 to 8514.05 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DDC112UKACTIVE0 to 7017.80 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DDC112UK/1KACTIVE0 to 7016.70 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112UK/1KG4ACTIVE0 to 7016.70 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112UKG4ACTIVE0 to 7017.80 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DDC112Y/250ACTIVE-40 to 8516.20 | 1kuTQFP (PJT) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DDC112Y/250G4ACTIVE-40 to 8516.20 | 1kuTQFP (PJT) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DDC112Y/2KACTIVE-40 to 8515.20 | 1kuTQFP (PJT) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112Y/2KG4ACTIVE-40 to 8515.20 | 1kuTQFP (PJT) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112YK/250ACTIVE0 to 7020.25 | 1kuTQFP (PJT) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112YK/250G4ACTIVE0 to 7020.25 | 1kuTQFP (PJT) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112YK/2KACTIVE0 to 7019.25 | 1kuTQFP (PJT) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DDC112YK/2KG4ACTIVE0 to 7019.25 | 1kuTQFP (PJT) | 32 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DDC112UAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 270
 DigiKey >1k
 Mouser Electronics 11
 Rochester Electronics 9
 EuropeAbacus Polar 190
 Arrow Southern Europe 100
 Compel 44
DDC112U/1KAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
DDC112U/1KG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
DDC112UG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
DDC112UKAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 1 Week AmericasAvnet 15
 DigiKey 160
 Mouser Electronics 20
 Rochester Electronics >1k
 EuropeFarnell 18
DDC112UK/1KAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 Rochester Electronics 700
DDC112UK/1KG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
DDC112UKG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 1 Week AmericasDigiKey  Available
DDC112Y/250As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 245
 EuropeEBV Elektronik 13
DDC112Y/250G4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 125
DDC112Y/2KAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
DDC112Y/2KG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
DDC112YK/250As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasRochester Electronics >1k
 EuropeAbacus Polar 250
 Avnet-SILICA 185
DDC112YK/250G4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
DDC112YK/2KAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 WeeksNone Reported
View Distributors
   
DDC112YK/2KG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DDC112U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112U/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112UK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112UK/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112UK/1KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112UKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DDC112Y/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112Y/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112Y/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112YK/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112YK/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112YK/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DDC112YK/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DDC112 Help

Datasheet

Application Notes

User Guides

Solution Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DDC11xEVM-PDK Evaluation ModuleDDC11XEVM-PDKTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DDC232   32 Channel Current-Input 20-bit ADC     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  32 channel device  
DDC118   Octal Current-Input 20-Bit Analog-to-Digital Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel device  
DDC114   DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  4 channel device  
DDC101   20-Bit Analog-to-Digital Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel device with higher sampling rate  
OPA350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DDC232 32 Channel Current-Input 20-bit ADC   TI customers also evaluated this product.
DDC114 DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter   TI customers also evaluated this product.
DDC118 Octal Current-Input 20-Bit Analog-to-Digital Converter   TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS2042B Dual, Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS61070 Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
ADS1210 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
IVC102 Precision Switched Integrator Transimpedance Amplifier PRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Nuts and Bolts of the Delta-Sigma Converter
Added: 2 months ago
Views:1060
Duration:10:25
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

Most Popular Tags for DDC112:

View All Tags

Other Support



Click 

Here