|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Protected by US Patent #5841310 Description
The DDC114 is a 20-bit quad channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that four low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized. For each of the four inputs, the DDC114 provides a dual-switched integrator front-end. This design allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable full-scale ranges from 12pC to 350pC and adjustable integration times from 50µs to 1s allow currents from fAs to µAs to be measured with outstanding precision. Low-level linearity is ±0.5ppm of the full-scale range and noise is 5.2ppm of the full-scale range. Two modes of operation are provided. In Low-Power mode, total power dissipation is only 13.5mW per channel with a maximum data rate of 2.5kSPS. High-Speed mode supports data rates up to 3.125kSPS with a corresponding dissipation of 18mW per channel. The DDC114 has a serial interface designed for daisy-chaining in multi-device systems. Simply connect the output of one device to the input of the next to create the chain. Common clocking feeds all the devices in the chain so that the digital overhead in a multi-DDC114 system is minimal. The DDC114 is a single-supply device using a +5V analog supply and supporting a +2.7V to +5.25V digital supply. Operating over the industrial temperature range of -40°C to 85°C, the DDC114 is offered in a QFN-48 package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| DDC114IRTCR | ACTIVE | -40 to 85 | 19.30 | 1ku | QFN (RTC) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| DDC114IRTCRG3 | ACTIVE | -40 to 85 | 19.30 | 1ku | QFN (RTC) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| DDC114IRTCT | ACTIVE | -40 to 85 | 20.35 | 1ku | QFN (RTC) | 48 | View | 250 | SMALL T&R | ||
| DDC114IRTCTG3 | ACTIVE | -40 to 85 | 20.35 | 1ku | QFN (RTC) | 48 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| DDC114IRTCR | As of 11:30 AM GMT, 03 Jul 2009 | As of 11:30 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| DDC114IRTCRG3 | As of 11:30 AM GMT, 03 Jul 2009 | As of 11:30 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| DDC114IRTCT | As of 11:30 AM GMT, 03 Jul 2009 | As of 11:30 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | 167 | |||
| Newark | 137 | |||||
| DDC114IRTCTG3 | As of 11:30 AM GMT, 03 Jul 2009 | As of 11:30 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DDC114IRTCR | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| DDC114IRTCRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| DDC114IRTCT | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| DDC114IRTCTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DDC114 
| Name | Part # | Company | Tool / Software Type |
| DDC11xEVM-PDK Evaluation Module | DDC11XEVM-PDK | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| DDC232 | 32 Channel Current-Input 20-bit ADC | 32 channel version. Functionally equivalent | |
| DDC118 | Octal Current-Input 20-Bit Analog-to-Digital Converter | Functionally equivalent. 8 channel version | |
| DDC112 | Dual Current Input 20-Bit Analog-To-Digital Converter | Functionally equivalent. 2 channel version | |
| OPA350 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | REFERENCES - SERIES VOLTAGE REFERENCES | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DDC112 | Dual Current Input 20-Bit Analog-To-Digital Converter | TI customers also evaluated this product. | |
| DDC118 | Octal Current-Input 20-Bit Analog-to-Digital Converter | TI customers also evaluated this product. | |
| DDC232 | 32 Channel Current-Input 20-bit ADC | TI customers also evaluated this product. | |
| DDC316 | 16 Channel Current-Input 16-bit ADC | TI customers also evaluated this product. | |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| ADS8507 | 16-Bit 40KSPS Analog-to-Digital Converter w/Internal Reference and Parallel/Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| OPA2111 | Dual Low-Noise Difet(R) Operational Amplifier | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| ADS1211 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| PGA2311 | +/-5V Stereo Audio Volume Control | AUDIO AMPLIFIERS-VOLUME CONTROLS | TI customers also evaluated this product. |
| ADS8344 | 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| LOG102 | Logarithmic and Log Ratio Amplifier | SPECIAL FUNCTION AMPLIFIERS-LOGARITHMIC AMPLIFIERS | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | REFERENCES-SERIES VOLTAGE REFERENCES | TI customers also evaluated this product. |
| OPA627 | Precision High-Speed Difet(R) Operational Amplifiers | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |

No Tags are Available for this Part Number