DDC114 Status: ACTIVE

DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DDC232 - 32 channel version. Functionally equivalent
  • DDC118 - Functionally equivalent. 8 channel version
  • DDC112 - Functionally equivalent. 2 channel version
 DDC112 DDC114DDC118 DDC232 DDC316 
Resolution(Bits)20  20  20  20  16  
Sample Rate (max)3kSPS  3.125kSPS  3.125kSPS  6kSPS  100kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  SAR  
Power Consumption(Typ)(mW)80  54  108  224  540  
No Missing Codes(Bits)20  20  20  20  16  
ENOB(Bits)20  20  20  20  16  
No. of Supplies1  2  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)4.75  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  3.3  3.3  
Input Configuration Range50-1000 pC  12 to 350pC  12.5 to 350pC  12.5 to 350pC  3 to 12pC  
Pin/Package28SOIC, 32TQFP  48QFN  48QFN  64NFBGA  64NFBGA  
CommentsDirect connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor  
Search Sample Rate(Max)(SPS)3000  3125  3125  6000  100000  
# Input Channels2  4  8  32  16  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DDC112: Dual Current Input 20-Bit Analog-To-Digital Converter
  • DDC118: Octal Current-Input 20-Bit Analog-to-Digital Converter
  • DDC316: 16 Channel Current-Input 16-bit ADC
  • OPA633: High Speed Buffer Amplifier
  • MAX202: 5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection
  • TPS650244: 6-Channel Power Management Unit for Single Cell Li-Ion Systems

More Related Products

Product Information

Features

  • SINGLE-CHIP SOLUTION TO DIRECTLY MEASURE FOUR LOW-LEVEL CURRENTS
  • HIGH PRECISION, TRUE INTEGRATING FUNCTION
  • INTEGRAL LINEARITY:
       ±0.01% of Reading ±0.5ppm of FSR
  • VERY LOW NOISE: 5.2ppm of FSR
  • LOW POWER: 13.5mW/channel
  • ADJUSTABLE DATA RATE: Up to 3.125kSPS
  • PROGRAMMABLE FULL SCALE
  • DAISY-CHAINABLE SERIAL INTERFACE
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • INFRARED PYROMETER
    • LIQUID/GAS CHROMATOGRAPHY

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

Description

The DDC114 is a 20-bit quad channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that four low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized.

For each of the four inputs, the DDC114 provides a dual-switched integrator front-end. This design allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable full-scale ranges from 12pC to 350pC and adjustable integration times from 50µs to 1s allow currents from fAs to µAs to be measured with outstanding precision. Low-level linearity is ±0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DDC114IRTCRACTIVE-40 to 8519.30 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DDC114IRTCRG3ACTIVE-40 to 8519.30 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DDC114IRTCTACTIVE-40 to 8520.35 | 1kuQFN (RTC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
DDC114IRTCTG3ACTIVE-40 to 8520.35 | 1kuQFN (RTC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksDDC114IRTCR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDDC114IRTCRG3
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDDC114IRTCT
WorldwideDigiKey 246
TI Lead Time*: 16 WeeksDDC114IRTCTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DDC114IRTCR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
DDC114IRTCRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
DDC114IRTCT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
DDC114IRTCTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DDC114 Help

Datasheet

Application Notes

User Guides

Solution Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DDC11xEVM-PDK Evaluation ModuleDDC11XEVM-PDKTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DDC232   32 Channel Current-Input 20-bit ADC   DATA CONVERTERS - CURRENT INPUT ADC   32 channel version. Functionally equivalent  
DDC118   Octal Current-Input 20-Bit Analog-to-Digital Converter   DATA CONVERTERS - CURRENT INPUT ADC   Functionally equivalent. 8 channel version  
DDC112   Dual Current Input 20-Bit Analog-To-Digital Converter   DATA CONVERTERS - CURRENT INPUT ADC   Functionally equivalent. 2 channel version  
OPA350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DDC112 Dual Current Input 20-Bit Analog-To-Digital Converter DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
DDC118 Octal Current-Input 20-Bit Analog-to-Digital Converter DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
DDC316 16 Channel Current-Input 16-bit ADC DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
DDC232 32 Channel Current-Input 20-bit ADC DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
OPA633 High Speed Buffer Amplifier VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
MAX202 5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TPS650244 6-Channel Power Management Unit for Single Cell Li-Ion Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74AHCT595 8-Bit Shift Registers With 3-State Output Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
SN74LVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
DCP010505B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here