DDC118 Status: ACTIVE

Octal Current-Input 20-Bit Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • DDC232 - 32 channel version of DDC118
  • DDC114 - 4 channel version of DDC118
  • DDC112 - 2 channel version of DDC118
 DDC112 DDC114 DDC118DDC232 DDC316 
Resolution(Bits)20  20  20  20  16  
Sample Rate (max)3kSPS  3.125kSPS  3.125kSPS  6kSPS  100kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  SAR  
Power Consumption(Typ)(mW)80  54  108  224  540  
No Missing Codes(Bits)20  20  20  20  16  
ENOB(Bits)20  20  20  20  16  
No. of Supplies1  2  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)4.75  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  3.3  3.3  
Input Configuration Range50-1000 pC  12 to 350pC  12.5 to 350pC  12.5 to 350pC  3 to 12pC  
Pin/Package28SOIC, 32TQFP  48QFN  48QFN  64NFBGA  64NFBGA  
CommentsDirect connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor  Direct connection to photo-diode sensor  
Search Sample Rate(Max)(SPS)3000  3125  3125  6000  100000  
# Input Channels2  4  8  32  16  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DDC112: Dual Current Input 20-Bit Analog-To-Digital Converter
  • DDC114: DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter
  • DDC316: 16 Channel Current-Input 16-bit ADC

More Related Products

Product Information

Features

  • SINGLE-CHIP SOLUTION TO DIRECTLY MEASURE EIGHT LOW-LEVEL CURRENTS
  • HIGH PRECISION, TRUE INTEGRATING FUNCTION
  • INTEGRAL LINEARITY: ±0.01% of Reading ±0.5ppm of FSR
  • VERY LOW NOISE: 5.2ppm of FSR
  • LOW POWER: 13.5mW/channel
  • ADJUSTABLE DATA RATE: Up to 3.125kSPS
  • PROGRAMMABLE FULL SCALE
  • DAISY-CHAINABLE SERIAL INTERFACE
  • APPLICATIONS
    • CT SCANNER DAS
    • PHOTODIODE SENSORS
    • INFRARED PYROMETER
    • LIQUID/GAS CHROMATOGRAPHY

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

Description

The DDC118 is a 20-bit octal channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that eight low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized.

For each of the eight inputs, the DDC118 provides a dual-switched integrator front-end. This design allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable full-scale ranges from 12pC to 350pC and adjustable integration times from 50µs to 1s allow currents from fAs to µAs to be measured with outstanding precision. Low-level linearity is ±0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DDC118IRTCRACTIVE-40 to 8534.25 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DDC118IRTCRG4ACTIVE-40 to 8534.25 | 1kuQFN (RTC) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DDC118IRTCTACTIVE-40 to 8535.35 | 1kuQFN (RTC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
DDC118IRTCTG4ACTIVE-40 to 8535.35 | 1kuQFN (RTC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDDC118IRTCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDDC118IRTCRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDDC118IRTCT
AmericasArrow 250
Newark 55
AsiaWPI 359
WorldwideDigiKey 741
TI Lead Time*: 20 WeeksDDC118IRTCTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DDC118IRTCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DDC118IRTCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DDC118IRTCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DDC118IRTCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DDC118 Help

Datasheet

Application Notes

User Guides

Solution Guides

Part # Name Product Family Comments
DDC232   32 Channel Current-Input 20-bit ADC   DATA CONVERTERS - CURRENT INPUT ADC   32 channel version of DDC118  
DDC114   DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter   DATA CONVERTERS - CURRENT INPUT ADC   4 channel version of DDC118  
DDC112   Dual Current Input 20-Bit Analog-To-Digital Converter   DATA CONVERTERS - CURRENT INPUT ADC   2 channel version of DDC118  
OPA350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
DDC112 Dual Current Input 20-Bit Analog-To-Digital Converter DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
DDC114 DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
DDC316 16 Channel Current-Input 16-bit ADC DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.
DDC232 32 Channel Current-Input 20-bit ADC DATA CONVERTERS-CURRENT INPUT ADC TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here