|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Protected by US Patent #5841310 Description
The DDC232 is a 20-bit, 32-channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that 32 separate low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized. For each of the 32 inputs, the DDC232 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable integration times range from 166µs to 1s, allowing currents from fAs to µs to be continuously measured with outstanding precision. The DDC232 has a serial interface designed for daisy-chaining in multi-device systems. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DDC232CGXGR | ACTIVE | 0 to 70 | 74.90 | 1ku | NFBGA (GXG) | 64 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DDC232CGXGT | ACTIVE | 0 to 70 | 76.00 | 1ku | NFBGA (GXG) | 64 | View | 250 | SMALL T&R | |||
| DDC232CZXGR | ACTIVE | 0 to 70 | 74.90 | 1ku | NFBGA (ZXG) | 64 | 1000 | LARGE T&R | Purchase Samples | |||
| DDC232CZXGT | ACTIVE | 0 to 70 | 76.00 | 1ku | NFBGA (ZXG) | 64 | 250 | SMALL T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDDC232CGXGR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDDC232CGXGT | |||
| Europe | Avnet-SILICA | 144 | |
| Worldwide | DigiKey | 243 | |
| TI Lead Time*: 20 WeeksDDC232CZXGR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDDC232CZXGT | |||
| Asia | WPI | 203 | |
| Worldwide | DigiKey | 467 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DDC232CGXGR | TBD | SN/PB | Level-3-240C-168 HR | View | View |
| DDC232CGXGT | TBD | SN/PB | Level-3-240C-168 HR | View | View |
| DDC232CZXGR | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| DDC232CZXGT | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DDC232 
| Part # | Name | Product Family | Comments |
| DDC118 | Octal Current-Input 20-Bit Analog-to-Digital Converter | DATA CONVERTERS - CURRENT INPUT ADC | 8 channel version of DDC232 |
| DDC114 | DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter | DATA CONVERTERS - CURRENT INPUT ADC | 4 channel version of DDC232 |
| DDC112 | Dual Current Input 20-Bit Analog-To-Digital Converter | DATA CONVERTERS - CURRENT INPUT ADC | 2 channel version of DDC232 |
| OPA350 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DDC316 | 16 Channel Current-Input 16-bit ADC | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |
| DDC112 | Dual Current Input 20-Bit Analog-To-Digital Converter | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |
| DDC118 | Octal Current-Input 20-Bit Analog-to-Digital Converter | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |

No Tags are Available for this Part Number