|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Protected by US Patent #5841310 Description
The DDC316 is a 16-bit, 16-channel, current-input analog-to-digital converter (ADC). It combines both current-to-voltage and analog-to-digital (A/D) conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to its inputs and digitized. For each of the 16 inputs, the DDC316 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the on-chip ADC, the other is integrating the input current. Adjustable integration times range from 10µs to 1ms. The DDC316 provides a serial interface of the output data, either multiplexed onto a single data output pin or parallel on four output pins. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| DDC316CGXGR | ACTIVE | 0 to 70 | 48.25 | 1ku | NFBGA (GXG) | 64 | View | 1000 | LARGE T&R | Purchase Samples |
| DDC316CGXGT | ACTIVE | 0 to 70 | 49.25 | 1ku | NFBGA (GXG) | 64 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDDC316CGXGR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDDC316CGXGT | |||
| Asia | WPI | 181 | |
| Worldwide | DigiKey | 669 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DDC316CGXGR | TBD | SN/PB | Level-3-240C-168 HR | View | View |
| DDC316CGXGT | TBD | SN/PB | Level-3-240C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DDC316 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DDC232 | 32 Channel Current-Input 20-bit ADC | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |
| DDC112 | Dual Current Input 20-Bit Analog-To-Digital Converter | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |
| DDC118 | Octal Current-Input 20-Bit Analog-to-Digital Converter | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |
| DDC114 | DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter | DATA CONVERTERS-CURRENT INPUT ADC | TI customers also evaluated this product. |

Most Popular Tags for DDC316: