DIR9001 Status: ACTIVE

96kHz Digital Audio Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DIR9001
Jitter(ps)50  
Sampling Rate(Max)(kHz)108  
Supply Voltage(s)(V)3.3  
Pin/Package28TSSOP  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Other qualified versions of DIR9001

Version Part Number Definition
Automotive DIR9001-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • DIR9001-Q1: Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)
  • TAS1020B: Stereo USB Audio Interface
  • PCM2704: 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface)

Product Information

Features

  • One-Chip Digital Audio Interface Receiver (DIR) Including Low-Jitter Clock-Recovery System
  • Compliant With Digital Audio Interface Standards: IEC60958 (former IEC958), JEITA CPR-1205 (former EIAJ CP-1201, CP-340), AES3, EBU tech3250
  • Clock Recovery and Data Decode From Biphase Input Signal, Generally Called S/PDIF, EIAJ CP-1201, IEC60958, AES/EBU
  • Biphase Input Signal Sampling Frequency (fS) Range: 28 kHz to 108 kHz
  • Low-Jitter Recovered System Clock: 50 ps
  • Jitter Tolerance Compliant With IEC60958-3
  • Selectable Recovered System Clock: 128 fS, 256 fS, 384 fS, 512 fS
  • Serial Audio Data Output Formats: 24-Bit I2S; MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-Bit Right-Justified
  • User Data, Channel-Status Data Outputs Synchronized With Decoded Serial Audio Data
  • No External Clock Required for Decode
  • Includes Actual Sampling Frequency Calculator (Needs External 24.576-MHz Clock)
  • Function Control: Parallel (Hardware)
  • Functions Similar and Pin Assignments Equivalent to Those of DIR1703
  • Single Power Supply: 3.3 V (2.7 V to 3.6 V)
  • Wide Operating Temperature Range: -40°C to 85°C
  • 5 V-Tolerant Digital Inputs
  • Package: 28-pin TSSOP, Pin Pitch: 0,65 mm
  • APPLICATIONS
    • AV/DVD Receiver, AV Amplifier
    • Car or Mobile Audio System

View All Features in Datasheet

Description

The DIR9001 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.

The DIR9001 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, etc.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DIR9001PWACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DIR9001PWG4ACTIVE-40 to 852.30 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DIR9001PWRACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DIR9001PWRG4ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDIR9001PW
AmericasArrow >1k
Avnet 103
Newark 239
EuropeCompel 336
WorldwideDigiKey >1k
Mouser Electronics 150
TI Lead Time*: 20 WeeksDIR9001PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDIR9001PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDIR9001PWRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DIR9001PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DIR9001PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DIR9001PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DIR9001PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DIR9001 Help

Datasheet

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-DIR9001EVM Evaluation ModuleDEM-DIR9001EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DIR9001-Q1 Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TAS1020B Stereo USB Audio Interface USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
PCM2704 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface) USB AUDIO-USB DACS TI customers also evaluated this product.
DIX4192 Digital Audio Interface Transceiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSCEIVER TI customers also evaluated this product.
SRC4192 High-End Sample Rate Converter DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC TI customers also evaluated this product.
PCM2707 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control + I2S) USB AUDIO-USB DACS TI customers also evaluated this product.
PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
SRC4392 High-end Combo Sample Rate Converter DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
DIT4096 96kHz Digital Audio Transmitter DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSMITTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DIR9001:

View All Tags

Other Support



Click Here