DIX4192 Status: ACTIVE

Digital Audio Interface Transceiver

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DIX4192
# SRC Channels0  
Sampling Rate(Max)(kHz)192  
Power Supply(V)+1.8 , +3.3  
Pin/Package48TQFP  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DIT4192: 192 kHz Digital Audio Transmitter
  • DIR9001: 96kHz Digital Audio Receiver
  • TAS1020B: Stereo USB Audio Interface
  • Product Information

    Features

    • Digital Audio Interface Transmitter (DIT)
      • Supports Sampling Rates Up to 216kHz
      • Includes Differential Line Driver and CMOS Buffered Outputs
      • Block-Sized Data Buffers for Both Channel Status and User Data
      • Status Registers and Interrupt Generation for Flag and Error Conditions
    • Digital Audio Interface Receiver (DIR)
      • PLL Lock Range Includes Sampling Rates from 20kHz to 216kHz
      • Includes Four Differential Input Line Receivers and an Input Multiplexer
      • Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
      • Block-Sized Data Buffers for Both Channel Status and User Data
      • Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
      • Audio CD Q-Channel Sub-Code Decoding and Data Buffer
      • Status Registers and Interrupt Generation for Flag and Error Conditions
      • Low Jitter Recovered Clock Output
    • User-Selectable Serial Host Interface: SPI™ or I2C™
      • Provides Access to On-Chip Registers and Data Buffers
    • Two Audio Serial Ports (Ports A and B)
      • Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
      • Slave or Master Mode Operation with Sampling Rates up to 216kHz
      • Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
      • Supports Audio Data Word Lengths Up to 24 Bits
    • Four General-Purpose Digital Outputs
      • Multifunction Programmable Via Control Registers
    • Extensive Power-Down Support
      • Functional Blocks May Be Disabled Individually When Not In Use
    • Operates From +1.8V Core and +3.3V I/O Power Supplies
    • Small TQFP-48 Package, Compatible with the SRC4382 and SRC4392
    • APPLICATIONS
      • DIGITAL AUDIO RECORDERS AND
        MIXING DESKS
      • DIGITAL AUDIO INTERFACES FOR COMPUTERS
      • DIGITAL AUDIO ROUTERS AND DISTRIBUTION SYSTEMS
      • BROADCAST STUDIO EQUIPMENT
      • DVD/CD RECORDERS
      • SURROUND SOUND DECODERS AND
        A/V RECEIVERS
      • CAR AUDIO SYSTEMS

    Dolby is a registered trademark of Dolby Laboratories, Inc.
    I2C, I2S are trademarks of Koninklijke Philips Electronics N.V.
    SPI is a trademark of Motorola.
    All other trademarks are the property of their respective owners.

    Description

    The DIX4192 is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The DIX4192 combines a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.

    The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports and DIT may be operated at sampling rates up to 216kHz. The DIR lock range includes sampling rates from 20kHz to 216kHz.

    The DIX4192 is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open-drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options via control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.

    The DIX4192 requires a +1.8V core logic supply, in addition to a +3.3V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from +1.65V to +3.6V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The DIX4192 is available in a lead-free, TQFP-48 package, and is pin- and register-compatible with the Texas Instruments SRC4382 and SRC4392 products.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    DIX4192IPFBACTIVE-40 to 854.35 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    DIX4192IPFBG4ACTIVE-40 to 854.35 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    DIX4192IPFBRACTIVE-40 to 853.95 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    DIX4192IPFBRG4ACTIVE-40 to 853.95 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    DIX4192IPFBAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasArrow 118
     Avnet 269
     DigiKey  Available
     EuropeAvnet-SILICA 165
    DIX4192IPFBG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet >1k
     DigiKey  Available
     EuropeFarnell 955
    DIX4192IPFBRAs of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     6 Weeks AmericasAvnet >1k
     DigiKey >1k
    DIX4192IPFBRG4As of 11:30 AM GMT, 03 Jul 2009As of 11:30 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     6 Weeks AmericasDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    DIX4192IPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    DIX4192IPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    DIX4192IPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    DIX4192IPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for DIX4192 Help

    Datasheet

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    DIX4192 Evaluation Module (EVM) and USB motherboardDIX4192EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
    Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

    Part # Name Product Family Comments
    TAS5261   315-W Mono Digital Amplifier Power Stage   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)      
    Customers Who Evaluated This Product Also Evaluated...
    DIT4192 192 kHz Digital Audio Transmitter DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSMITTERS TI customers also evaluated this product.
    DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERS TI customers also evaluated this product.
    TAS1020B Stereo USB Audio Interface DIGITAL AUDIO INTERFACE-USB STREAMING CONTROLLERS TI customers also evaluated this product.
    SRC4192 High-End Sample Rate Converter DIGITAL AUDIO INTERFACE-SAMPLE RATE CONVERTERS TI customers also evaluated this product.
    TUSB3200A USB Streaming Controller DIGITAL AUDIO INTERFACE-USB STREAMING CONTROLLERS TI customers also evaluated this product.
    SRC4382 Combo Sample Rate Converter DIGITAL AUDIO INTERFACE-SAMPLE RATE CONVERTERS TI customers also evaluated this product.
    SRC4392 High-end Combo Sample Rate Converter DIGITAL AUDIO INTERFACE-SAMPLE RATE CONVERTERS TI customers also evaluated this product.
    PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERS TI customers also evaluated this product.
    DIT4096 96kHz Digital Audio Transmitter DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSMITTERS TI customers also evaluated this product.
    PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control) AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERS TI customers also evaluated this product.

    Related End Equipments

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for DIX4192:

    View All Tags

    Other Support



    Click 

Here