DRV101 Status: ACTIVE

PWM Solenoid/Valve Driver


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • DRV102 - 2.7A output drive instead of 2.3A.
  • DRV104 - Adjustable internal oscillator. 1.2A output drive instead of 2.3A. 8V to 32V supply instead of 9V to 60V.

View all related products


Datasheet

Download - PDF Icon

 DRV101
Vs(Min)(V)9  
Vs(Max)(V)60  
Output Current(Min)(A)1.9  
Saturation Voltage(Max)(V)1  
rDS(on)(Ohms)0.8  
Switching Frequency (Single-Ended)(kHz)25  
Iq(Max)(mA)5  
Pin/Package7DDPAK, 7TO-220  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DRV104: PWM High-Side Driver (1.5A) for Solenoids, Coils, Valves, Heaters, and Lamps
  • DRV8402: Dual Full Bridge PWM Motor Driver
  • DRV102: PWM Solenoid/Valve Driver

More Related Products

Product Information

Features

  • HIGH OUTPUT DRIVE: 2.3A
  • WIDE SUPPLY RANGE: +9V to +60V
  • COMPLETE FUNCTION
        PWM Output
        Internal 24kHz Oscillator
        Digital Control Input
        Adjustable Delay and Duty Cycle
        Over/Under Current Indicator
  • FULLY PROTECTED
        Thermal Shutdown with Indicator
        Internal Current Limit
  • PACKAGES: 7-Lead TO-220 and 7-Lead Surface-Mount DDPAK
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVER:
          Solenoids    Positioners
          Actuators    High Power Relays/Contactors
          Valves        Clutch/Brake
    • FLUID AND GAS FLOW SYSTEMS
    • INDUSTRIAL CONTROL
    • FACTORY AUTOMATION
    • PART HANDLERS
    • PHOTOGRAPHIC PROCESSING
    • ELECTRICAL HEATERS
    • MOTOR SPEED CONTROL
    • SOLENOID/COIL PROTECTORS
    • MEDICAL ANALYZERS

All trademarks are the property of their respective owners.

Description

The DRV101 is a low-side power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, and positioners. The DRV101 is also ideal for driving thermal devices such as heaters and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. Time from dc output to PWM output is externally adjustable.

The DRV101 can be set to provide a strong initial closure, automatically switching to a "soft" hold mode for power savings. Duty cycle can be controlled by a resistor, analog voltage, or digital-to-analog converter for versatility.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusReplaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DRV101FOBSOLETEDRV101FKTWT DDPAK (KTW) | 7 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by DRV101FKTWT
DRV101F/500ACTIVE 3.85 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DRV101FKTWTACTIVE 4.20 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
DRV101FKTWTG3ACTIVE 4.20 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R  Contact TI Distributor or Sales Office
DRV101TACTIVE 4.20 | 1kuTO-220 (KVT) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
DRV101TG3ACTIVE 4.20 | 1kuTO-220 (KVT) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksDRV101F/500
None Reported
View Distributors
TI Lead Time*: 14 WeeksDRV101FKTWT
AsiaWPI 32
TI Lead Time*: 14 WeeksDRV101FKTWTG3
None Reported
View Distributors
TI Lead Time*: 6 WeeksDRV101T
AmericasAvnet 237
Newark 123
AsiaFarnell Asia 273
EuropeAvnet-SILICA 332
WorldwideDigiKey >1k
Mouser Electronics 106
TI Lead Time*: 6 WeeksDRV101TG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV101F/500 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
DRV101FKTWT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
DRV101FKTWTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-245C-168 HRViewView
DRV101T RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
DRV101TG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV101 Help

Datasheet

Application Notes

Simulation Models

Part # Name Product Family Comments
DRV102   PWM Solenoid/Valve Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   2.7A output drive instead of 2.3A.  
DRV103   PWM Low Side Driver (1.5A/3A) for Solenoids, Coils, Valves, Heaters, and Lamps   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Adjustable internal oscillator. 1.5A or 3A output drive instead of 2.3A. 8V to 32V supply instead of 9V to 60V.  
DRV104   PWM High-Side Driver (1.5A) for Solenoids, Coils, Valves, Heaters, and Lamps   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Adjustable internal oscillator. 1.2A output drive instead of 2.3A. 8V to 32V supply instead of 9V to 60V.  
Customers Who Evaluated This Product Also Evaluated...
DRV104 PWM High-Side Driver (1.5A) for Solenoids, Coils, Valves, Heaters, and Lamps SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV102 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8821 Dual Stepper Motor Controller/Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8811 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8801 Full bridge motor driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DRV101:

View All Tags

Other Support



Click Here