|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The DRV104 is a DMOS, high-side power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, and positioners. It is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. Time from dc-to-PWM output and oscillator frequency are externally adjustable. Separate supply pins for the circuit and driver transistor allow the output to operate on a different supply than the rest of the circuit. The DRV104 can be set to provide a strong initial solenoid closure, automatically switching to a soft hold mode for power savings. The duty cycle can be controlled by a resistor, analog voltage, or a digital-to-analog (D/A) converter for versatility. The Status OK Flag pin indicates when thermal shutdown or over-current occurs. The DRV104 is specified for 40°C to +85°C at its case. The exposed lead frame must be soldered to the circuit board. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| DRV104PWP | ACTIVE | -40 to 85 | 2.20 | 1ku | HTSSOP (PWP) | 14 | View | 90 | TUBE | Purchase Samples | |
| DRV104PWPG4 | ACTIVE | -40 to 85 | 2.20 | 1ku | HTSSOP (PWP) | 14 | View | 90 | TUBE | Purchase Samples | |
| DRV104PWPR | ACTIVE | -40 to 85 | 2.00 | 1ku | HTSSOP (PWP) | 14 | View | 2000 | LARGE T&R | ||
| DRV104PWPRG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | HTSSOP (PWP) | 14 | View | 2000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:50 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDRV104PWP | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 54 | |
| TI Lead Time*: 20 WeeksDRV104PWPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDRV104PWPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDRV104PWPRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV104PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DRV104PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DRV104PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DRV104PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV104 
| Part # | Name | Product Family | Comments |
| DRV102 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Fixed 24kHz oscillator. Wider supply range. 2.7A output drive instead of 1.2A. |
| DRV103 | PWM Low Side Driver (1.5A/3A) for Solenoids, Coils, Valves, Heaters, and Lamps | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Low side power switch. 1.5A or 3A output drive instead of 1.2A |
| DRV101 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Low side power switch. Fixed 24kHz oscillator. Wider supply range. 2.3A output drive instead of 1.2A. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DRV101 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8402 | Dual Full Bridge PWM Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV102 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV590 | High Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| Ultra-Low-Power Microcontrollers | |||

Most Popular Tags for DRV104: