DRV104 Status: ACTIVE

PWM High-Side Driver (1.5A) for Solenoids, Coils, Valves, Heaters, and Lamps


      
         
Alert me about changes<br/>to this product

See Also

  • DRV102 - Fixed 24kHz oscillator. Wider supply range. 2.7A output drive instead of 1.2A.
  • DRV101 - Low side power switch. Fixed 24kHz oscillator. Wider supply range. 2.3A output drive instead of 1.2A.

View all related products

 DRV104
Vs(Min)(V)8  
Vs(Max)(V)32  
Output Current(Min)(A)1.2  
Saturation Voltage(Max)(V)0.65  
Iq(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package14HTSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DRV101: PWM Solenoid/Valve Driver
  • DRV8402: Dual Full Bridge PWM Motor Driver
  • DRV102: PWM Solenoid/Valve Driver

More Related Products

Product Information

Features

  • HIGH OUTPUT DRIVE: 1.2A
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION:
    • PWM Output
    • Adjustable Internal Oscillator: 500Hz to 100kHz
    • Digitally Controlled Input
    • Adjustable Delay and Duty Cycle
    • Over-Current Indicator Flag
  • FULLY PROTECTED:
    • Thermal Shutdown with Indicator Flag
    • Internal Current Limit
  • PACKAGE: HTSSOP-14 Surface-Mount PowerPAD™
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVERS:
      • Solenoids, Valves, Positioners, Actuators, Relays, Power Contactor Coils, Heaters, and Lamps
  • FLUID AND GAS FLOW SYSTEMS
  • FACTORY AUTOMATION
  • PART HANDLERS AND SORTERS
  • PHOTOGRAPHIC PROCESSING
  • ENVIRONMENTAL MONITORING AND HVAC

View All Features in Datasheet

Description

The DRV104 is a DMOS, high-side power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, and positioners. It is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. Time from dc-to-PWM output and oscillator frequency are externally adjustable.

Separate supply pins for the circuit and driver transistor allow the output to operate on a different supply than the rest of the circuit.

The DRV104 can be set to provide a strong initial solenoid closure, automatically switching to a soft hold mode for power savings.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DRV104PWPACTIVE-40 to 852.20 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this SymbolPurchase Samples
DRV104PWPG4ACTIVE-40 to 852.20 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this SymbolPurchase Samples
DRV104PWPRACTIVE-40 to 852.00 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol
DRV104PWPRG4ACTIVE-40 to 852.00 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDRV104PWP
AmericasRochester Electronics >1k
AsiaWPI 54
TI Lead Time*: 20 WeeksDRV104PWPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksDRV104PWPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksDRV104PWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV104PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV104PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV104PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV104PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV104 Help

Datasheet

Application Notes

More Literature

Simulation Models

Part # Name Product Family Comments
DRV102   PWM Solenoid/Valve Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Fixed 24kHz oscillator. Wider supply range. 2.7A output drive instead of 1.2A.  
DRV103   PWM Low Side Driver (1.5A/3A) for Solenoids, Coils, Valves, Heaters, and Lamps   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Low side power switch. 1.5A or 3A output drive instead of 1.2A  
DRV101   PWM Solenoid/Valve Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Low side power switch. Fixed 24kHz oscillator. Wider supply range. 2.3A output drive instead of 1.2A.  
Customers Who Evaluated This Product Also Evaluated...
DRV101 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV102 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for DRV104:

View All Tags

Other Support



Click Here