|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The DRV134 and DRV135 are differential output amplifiers that convert a single-ended input to a balanced output pair. These balanced audio drivers consist of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1kHz) and high slew rate (15V/µs). The on-chip resistors are laser-trimmed for accurate gain and optimum output common-mode rejection. Wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. They easily drive the large capacitive loads associated with long audio cables. Used in combination with the INA134 or INA137 differential receivers, they offer a complete solution for transmitting analog audio signals without degradation. The DRV134 is available in 8-pin DIP and SOL-16 surface-mount packages. The DRV135 comes in a space-saving SO-8 surface-mount package. Both are specified for operation over the extended industrial temperature range, -40°C to +85°C and operate from -55°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DRV135UA | ACTIVE | 1.95 | 1ku | SOIC (D) | 8 | View | 100 | TUBE | Purchase Samples | ||
| DRV135UA/2K5 | ACTIVE | 1.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DRV135UA/2K5E4 | ACTIVE | 1.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DRV135UAG4 | ACTIVE | 1.95 | 1ku | SOIC (D) | 8 | View | 100 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| DRV135UA | As of 10:02 AM GMT, 04 Dec 2008 | As of 10:02 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 5 Feb | 10 Weeks | Americas | DigiKey | >1k | |||
| Mouser Electronics | 952 | |||||||
| Asia | WPI | 400 | ||||||
| Europe | Abacus Polar | 100 | ||||||
| Spoerle | 83 | |||||||
| DRV135UA/2K5 | As of 10:02 AM GMT, 04 Dec 2008 | As of 10:02 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 5 Feb | 10 Weeks | None Reported View Distributors | |||||
| DRV135UA/2K5E4 | As of 10:02 AM GMT, 04 Dec 2008 | As of 10:02 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 5 Feb | 10 Weeks | Europe | Avnet-SILICA | >1k | |||
| DRV135UAG4 | As of 10:02 AM GMT, 04 Dec 2008 | As of 10:02 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 5 Feb | 10 Weeks | None Reported View Distributors | |||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV135UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV135UA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV135UA/2K5E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV135UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
| Alternative Products - Are similar to DRV135 | |||
| Part # | Name | Comments | |
| DRV134 | Audio Balanced Line Drivers | The DRV135 comes in a SO-8 package. The DRV134 comes in DIP-8 and SOL-15 packages. | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DRV134 | Audio Balanced Line Drivers | TI customers also evaluated this product. | |
| INA134 | Audio Differential Line Receivers, 0dB (G=1) | TI customers also evaluated this product. | |
| DRV601 | 2-Vrms Pop-free Stereo Audio Line Driver With Variable Input Gain | TI customers also evaluated this product. | |
| INA137 | Audio Differential Line Receivers, +-6dB (G=1/2 or 2) | TI customers also evaluated this product. | |
| INA2137 | Audio Differential Line Receivers, +-6dB (G=1/2 or 2) | TI customers also evaluated this product. | |
| DRV600 | 2-Vrms Pop-free Stereo Audio Line Driver With Fixed Input Gain | TI customers also evaluated this product. | |
| INA2134 | Audio Differential Line Receivers, 0dB (G=1) | TI customers also evaluated this product. | |
| Complementary Products - Can be used with DRV135 | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74HC14 | Hex Schmitt-Trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS767D318 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| OPA2340 | Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| TMS320VC5416 | Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION | TI customers also evaluated this product. |
| LM393 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATORS | TI customers also evaluated this product. |
| TXB0102 | 2-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| REF3125 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | REFERENCES-SERIES VOLTAGE REFERENCES | TI customers also evaluated this product. |
| INA217 | Low Noise, Low-Distortion Instrumentation Amplifier Replacement for SSM2017 | AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS | TI customers also evaluated this product. |

Most Popular Tags for DRV135: