|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DRV134 and DRV135 are differential output amplifiers that convert a single-ended input to a balanced output pair. These balanced audio drivers consist of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1kHz) and high slew rate (15V/µs). The on-chip resistors are laser-trimmed for accurate gain and optimum output common-mode rejection. Wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. They easily drive the large capacitive loads associated with long audio cables. Used in combination with the INA134 or INA137 differential receivers, they offer a complete solution for transmitting analog audio signals without degradation. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DRV135UA | ACTIVE | 2.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| DRV135UA/2K5 | ACTIVE | 1.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DRV135UA/2K5E4 | ACTIVE | 1.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DRV135UAG4 | ACTIVE | 2.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDRV135UA | |||
| Americas | Newark | 28 | |
| Asia | Farnell Asia | 133 | |
| Europe | Abacus Polar | 18 | |
| Arrow Northern Europe | 10 | ||
| Compel | >1k | ||
| TI Lead Time*: 20 WeeksDRV135UA/2K5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDRV135UA/2K5E4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDRV135UAG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV135UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV135UA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV135UA/2K5E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV135UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV135 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| DRV134 | Audio Balanced Line Drivers | AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS | The DRV135 comes in a SO-8 package. The DRV134 comes in DIP-8 and SOL-15 packages. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DRV134 | Audio Balanced Line Drivers | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| INA134 | Audio Differential Line Receivers, 0dB (G=1) | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| INA137 | Audio Differential Line Receivers, +-6dB (G=1/2 or 2) | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| DRV600 | 2-Vrms DirectPath™ Pop-free Fixed Input Gain Line Driver | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| DRV601 | 2-Vrms DirectPath™ Pop-free Variable Input Gain Line Driver | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| OPA2134 | SoundPlus(TM) High Performance Audio Operational Amplifiers | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| INA163 | Low-Noise Low-Distortion Instrumentation Amplifier | AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| LM2904 | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| PGA2310 | +/-15V Stereo Audio Volume Control | AUDIO AMPLIFIERS-VOLUME CONTROLS | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

Most Popular Tags for DRV135: