|
|
|
|
Other qualified versions of DRV401-EP
Product InformationFeatures
(1) Custom temperature ranges available DESCRIPTION/ORDERING INFORMATIONThe DRV401 is designed to control and process signals from specific magnetic current sensors made by VACUUMSCHMELZE GmbH & Co. KG (VAC). A variety of current ranges and mechanical configurations are available. Combined with a VAC sensor, the DRV401 monitors both ac and dc currents to high accuracy. Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression. The DRV401 can directly drive the compensation coil or connect to external power drivers. Therefore, the DRV401 combines with sensors to measure small to very large currents. To maintain the highest accuracy, the DRV401 can demagnetize (degauss) the sensor at power-up and on demand. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| DRV401AMDWPREP | ACTIVE | -55 to 125 | 9.10 | 100u | SO PowerPAD (DWP) | 20 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office |
| V62/08630-01XE | ACTIVE | -55 to 125 | 9.10 | 100u | SO PowerPAD (DWP) | 20 | View | 1000 | LARGE T&R | Contact TI Distributor or Sales Office |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:50 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDRV401AMDWPREP | |||
| Worldwide | DigiKey | 511 | |
| TI Lead Time*: 20 WeeksV62/08630-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV401AMDWPREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| V62/08630-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV401-EP 

No Tags are Available for this Part Number