DRV590 Status: ACTIVE

High Efficiency PWM Power Driver


      
         
Alert me about changes<br/>to this product

See Also

  • DRV591 - +/-3A max output current. Also includes selectable switching frequencies and more protection circuitry.
  • DRV593 - +/-3A max output current. Also includes selectable switching frequencies and more protection circuitry.
  • DRV592 - High current H-bridge. Requires external PWM

View all related products


Datasheet

Download - PDF Icon

 DRV590DRV591 DRV593 DRV594 
Vs(Min)(V)2.7     
Vs(Max)(V)5.5     
Output Current(Min)(A)1.2     
Saturation Voltage(Max)(V)0.48  0.195  0.195  0.195  
rDS(on)(Ohms)0.4  0.065  0.06  0.06  
Switching Frequency (Single-Ended)(kHz)500     
Iq(mA)4  7  4  4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20SO PowerPAD, 48BGA MICROSTAR JUNIOR  32HLQFP  32HLQFP  32HLQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DRV8402: Dual Full Bridge PWM Motor Driver
  • DRV8800: Full Bridge Motor Driver
  • DRV8801: Full bridge motor driver
  • TLV5630: 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref
  • VCA2616: Dual, Variable Gain Amlifier w/Low Noise Pre-Amp
  • UC3638: Advanced PWM Motor Controller

More Related Products

Product Information

Features

  • 1.22-A DC (82% Duty Cycle) Output Current
       (TJ 89°C)
  • 1-A DC (100% Duty Cycle) Output Current
       (TJ 89°C
  • Low Supply Voltage Operation from 2.7 V to 5.5 V
  • High Efficiency Generates Less Heat
  • Over-Temperature Protection
  • Short-Circuit Protection
  • PowerPAD™ SOIC and 4 × 4 mm MicroStar Junior™ Packages
  • APPLICATIONS
    • . Thermoelectric Cooler (TEC) Driver
    • Laser Diode Biasing

PowerPAD and MicroStar Junior are trademarks of Texas Instruments.

Description

The DRV590 is a high-efficiency power amplifier ideal for driving a wide variety of thermoelectric cooler elements in systems powered from 2.7 V to 5.5 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV590 is internally protected against over temperature conditions and current overloads due to short circuits. The over temperature protection activates at a junction temperature of 190°C and will deactivate once the temperature is less than 130°C. If the overcurrent circuitry is tripped, the amplifier will automatically reset after 3–5 ms.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DRV590DWPACTIVE-40 to 8515.00 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol 
DRV590DWPG4ACTIVE-40 to 8515.00 | 1kuSO PowerPAD (DWP) | 20 View 25 | TUBE Download CAD Format for this Symbol 
DRV590GQCRACTIVE-40 to 8515.30 | 1kuBGA MICROSTAR JUNIOR (GQC) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DRV590ZQCRACTIVE-40 to 8515.00 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDRV590DWP
AmericasAvnet 17
Newark 100
Rochester Electronics 197
AsiaWPI 211
WorldwideDigiKey 127
TI Lead Time*: 20 WeeksDRV590DWPG4
WorldwideDigiKey  Available
TI Lead Time*: 6 WeeksDRV590GQCR
AmericasRochester Electronics >1k
TI Lead Time*: 6 WeeksDRV590ZQCR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV590DWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV590DWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV590GQCR  TBD SNPB Level-2A-235C-4 WKSViewView
DRV590ZQCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV590 Help

Datasheet

Application Notes

Part # Name Product Family Comments
DRV591   High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   +/-3A max output current. Also includes selectable switching frequencies and more protection circuitry.  
DRV593   +/-3 A High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   +/-3A max output current. Also includes selectable switching frequencies and more protection circuitry.  
DRV592   High-Efficiency H-Bridge (Requires External PWM)   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   High current H-bridge. Requires external PWM  
DRV594   +/-3 A High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   +/-3A max output current. Also includes selectable switching frequencies and more protection circuitry.  
Customers Who Evaluated This Product Also Evaluated...
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8801 Full bridge motor driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV101 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV593 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV104 PWM High-Side Driver (1.5A) for Solenoids, Coils, Valves, Heaters, and Lamps SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV591 High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV102 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8811 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
TLC3544 14-bit, 5V, 200KSPS, 4-Channel Unipolar ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC2578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN754410 Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DRV590:

View All Tags

Other Support



Click Here