DRV591 Status: ACTIVE

High-Efficiency PWM Power Driver


      
         
Alert me about changes<br/>to this product

See Also

  • DRV593 - Operation reduces output filter size and cost by 50%.
  • DRV594 - Operation reduces output filter size and cost by 50%. Gain fixed at 14.5 V/V instead of 2.3V/V.
  • DRV590 - PWM switching frequency of 250/500kHz instead of 100/500kHz. Adjustable gain.

View all related products


Datasheet

Download - PDF Icon

 DRV590 DRV591DRV593 DRV594 
Vs(Min)(V)2.7     
Vs(Max)(V)5.5     
Output Current(Min)(A)1.2     
Saturation Voltage(Max)(V)0.48  0.195  0.195  0.195  
rDS(on)(Ohms)0.4  0.065  0.06  0.06  
Switching Frequency (Single-Ended)(kHz)500     
Iq(mA)4  7  4  4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20SO PowerPAD, 48BGA MICROSTAR JUNIOR  32HLQFP  32HLQFP  32HLQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DRV101: PWM Solenoid/Valve Driver
  • DRV590: High Efficiency PWM Power Driver
  • DRV592: High-Efficiency H-Bridge (Requires External PWM)
  • TPS63010: High Efficient Single Inductor Buck-Boost Converter with 2-A Switches
  • DAC8812: 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter
  • TLV5630: 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref

More Related Products

Product Information

Features

  • ±3-A Maximum Output Current
  • Low Supply Voltage Operation: 2.8 V to 5.5 V
  • High Efficiency Generates Less Heat
  • Over-Current and Thermal Protection
  • Fault Indicators for Over-Current, Thermal and Under-Voltage Conditions
  • Two Selectable Switching Frequencies
  • Internal or External Clock Sync
  • PWM Scheme Optimized for EMI
  • 9×9 mm PowerPAD™ Quad Flatpack
  • APPLICATIONS
    • Thermoelectric Cooler (TEC) Driver
    • Laser Diode Biasing

PowerPAD is a trademark of Texas Instruments.

Description

The DRV591 is a high-efficiency, high-current power amplifier ideal for driving a wide variety of thermoelectric cooler elements in systems powered from 2.8 V to 5.5 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV591 is internally protected against thermal and current overloads. Logic-level fault indicators signal when the junction temperature has reached approximately 130°C to allow for system-level shutdown before the amplifier’s internal thermal shutdown circuitry activates. The fault indicators also signal when an over-current event has occurred. If the over-current circuitry is tripped, the DRV591 automatically resets (see application information section for more details).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DRV591VFPACTIVE-40 to 8512.00 | 1kuHLQFP (VFP) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
DRV591VFPG4ACTIVE-40 to 8512.00 | 1kuHLQFP (VFP) | 32 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
DRV591VFPRACTIVE 11.00 | 1kuHLQFP (VFP) | 32 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
DRV591VFPRG4ACTIVE 11.00 | 1kuHLQFP (VFP) | 32 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDRV591VFP
AmericasArrow 733
Avnet 247
Newark 55
AsiaFarnell Asia 149
EuropeAvnet-SILICA 200
Farnell 119
WorldwideDigiKey >1k
Mouser Electronics 288
TI Lead Time*: 20 WeeksDRV591VFPG4
AmericasRochester Electronics 32
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDRV591VFPR
AmericasRochester Electronics 1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDRV591VFPRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV591VFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DRV591VFPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DRV591VFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DRV591VFPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV591 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DRV591 Evaluation Module (EVM)DRV591EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DRV593   +/-3 A High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Operation reduces output filter size and cost by 50%.  
DRV594   +/-3 A High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Operation reduces output filter size and cost by 50%. Gain fixed at 14.5 V/V instead of 2.3V/V.  
DRV590   High Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   PWM switching frequency of 250/500kHz instead of 100/500kHz. Adjustable gain.  
DRV592   High-Efficiency H-Bridge (Requires External PWM)   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   High current H-bridge. Requires external PWM.  
Customers Who Evaluated This Product Also Evaluated...
DRV101 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV594 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8821 Dual Stepper Motor Controller/Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
DAC715 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DRV591:

View All Tags

Other Support



Click Here