|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The DRV591 is a high-efficiency, high-current power amplifier ideal for driving a wide variety of thermoelectric cooler elements in systems powered from 2.8 V to 5.5 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier. The DRV591 is internally protected against thermal and current overloads. Logic-level fault indicators signal when the junction temperature has reached approximately 130°C to allow for system-level shutdown before the amplifiers internal thermal shutdown circuitry activates. The fault indicators also signal when an over-current event has occurred. If the over-current circuitry is tripped, the DRV591 automatically resets (see application information section for more details). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| DRV591VFP | ACTIVE | -40 to 85 | 12.00 | 1ku | HLQFP (VFP) | 32 | View | 250 | JEDEC TRAY (10+1) | ||
| DRV591VFPG4 | ACTIVE | -40 to 85 | 12.00 | 1ku | HLQFP (VFP) | 32 | View | 250 | JEDEC TRAY (5+1) | ||
| DRV591VFPR | ACTIVE | 11.00 | 1ku | HLQFP (VFP) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
| DRV591VFPRG4 | ACTIVE | 11.00 | 1ku | HLQFP (VFP) | 32 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:01 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDRV591VFP | |||
| Americas | Arrow | 733 | |
| Avnet | 247 | ||
| Newark | 55 | ||
| Asia | Farnell Asia | 149 | |
| Europe | Avnet-SILICA | 200 | |
| Farnell | 119 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 288 | ||
| TI Lead Time*: 20 WeeksDRV591VFPG4 | |||
| Americas | Rochester Electronics | 32 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDRV591VFPR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDRV591VFPRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV591VFP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV591VFPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV591VFPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| DRV591VFPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV591 
| Name | Part # | Company | Tool / Software Type |
| DRV591 Evaluation Module (EVM) | DRV591EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| DRV593 | +/-3 A High-Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Operation reduces output filter size and cost by 50%. |
| DRV594 | +/-3 A High-Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | Operation reduces output filter size and cost by 50%. Gain fixed at 14.5 V/V instead of 2.3V/V. |
| DRV590 | High Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | PWM switching frequency of 250/500kHz instead of 100/500kHz. Adjustable gain. |
| DRV592 | High-Efficiency H-Bridge (Requires External PWM) | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | High current H-bridge. Requires external PWM. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DRV101 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV590 | High Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV592 | High-Efficiency H-Bridge (Requires External PWM) | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV594 | +/-3 A High-Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8821 | Dual Stepper Motor Controller/Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8800 | Full Bridge Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| XTR101 | Precision, Low Drift 4-20mA Two-Wire Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| TPS63010 | High Efficient Single Inductor Buck-Boost Converter with 2-A Switches | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| TPS79633 | Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| DAC8564 | 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA627 | Precision High-Speed Difet(R) Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| OPA549 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |

Most Popular Tags for DRV591: