DRV593 Status: ACTIVE

+/-3 A High-Efficiency PWM Power Driver


      
         
Alert me about changes<br/>to this product

See Also

  • DRV594 - Gain fixed at 14.5 V/V instead of 2.3 V/V.
  • DRV591 - 130 C shutdown instead of 115 C.
  • DRV590 - PWM switching frequency of 250/500kHz instead of 100/500kHz. Adjustable gain.

View all related products

 DRV590 DRV591 DRV593DRV594 
Vs(Min)(V)2.7     
Vs(Max)(V)5.5     
Output Current(Min)(A)1.2     
Saturation Voltage(Max)(V)0.48  0.195  0.195  0.195  
rDS(on)(Ohms)0.4  0.065  0.06  0.06  
Switching Frequency (Single-Ended)(kHz)500     
Iq(mA)4  7  4  4  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20SO PowerPAD, 48BGA MICROSTAR JUNIOR  32HLQFP  32HLQFP  32HLQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DRV594: +/-3 A High-Efficiency PWM Power Driver
  • DRV590: High Efficiency PWM Power Driver
  • DRV8402: Dual Full Bridge PWM Motor Driver
  • RCV420: Precision 4mA to 20mA Current Loop Receiver
  • INA110: Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier
  • TLV5630: 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref

More Related Products

Product Information

Features

  • Operation Reduces OutputFilter Size and Cost by 50% Compared to DRV591
  • ±3-A Maximum Output Current
  • Low Supply Voltage Operation: 2.8 V to 5.5 V
  • High Efficiency Generates Less Heat
  • Overcurrent and Thermal Protection
  • Fault Indicators for Overcurrent, Thermal and Undervoltage Conditions
  • Two Selectable Switching Frequencies
  • Internal or External Clock Sync
  • PWM Scheme Optimized for EMI
  • 9×9 mm PowerPAD Quad Flatpack Package
  • APPLICATIONS
    • Thermoelectric Cooler (TEC) Driver
    • Laser Diode Biasing

PowerPAD Is a trademark of Texas Instruments

Description

The DRV593 and DRV594 are high-efficiency, high-currentpower amplifiers ideal for driving a wide variety of thermoelectric cooler elements in systems powered from 2.8 V to 5.5 V. The operation of the device requires only one inductor and capacitor for the output filter, saving significant printed-circuit board area. Pulse-width modulation (PWM) operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.

The DRV593 and DRV594 are internally protected against thermal and current overloads. Logic-level fault indicators signal when the junction temperature has reached approximately 128°C to allow for system-level shutdown before the amplifier's internal thermal shutdown circuitry activates.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DRV593VFPACTIVE-40 to 8511.80 | 1kuHLQFP (VFP) | 32 View 250 | JEDEC TRAY (10+1) Download CAD Format for this SymbolPurchase Samples
DRV593VFPG4ACTIVE-40 to 85 HLQFP (VFP) | 32 View   Download CAD Format for this SymbolPurchase Samples
DRV593VFPRACTIVE-40 to 8510.80 | 1kuHLQFP (VFP) | 32 View 1000 | LARGE T&R Download CAD Format for this Symbol
DRV593VFPRG4ACTIVE-40 to 85 HLQFP (VFP) | 32 View   Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDRV593VFP
EuropeAvnet-SILICA 80
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDRV593VFPR
AmericasArrow >1k
Newark 838
AsiaFarnell Asia 69
EuropeFarnell 49
WorldwideDigiKey 801
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV593VFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV593VFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV593 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DRV593 Evaluation Module (EVM)DRV593EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
DRV594   +/-3 A High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   Gain fixed at 14.5 V/V instead of 2.3 V/V.  
DRV591   High-Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   130 C shutdown instead of 115 C.  
DRV590   High Efficiency PWM Power Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   PWM switching frequency of 250/500kHz instead of 100/500kHz. Adjustable gain.  
DRV592   High-Efficiency H-Bridge (Requires External PWM)   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER   High current H-bridge. Requires external PWM.  
Customers Who Evaluated This Product Also Evaluated...
DRV594 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV591 High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV101 PWM Solenoid/Valve Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.
INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
XTR106 4-20mA Current Transmitter with Bridge Excitation And Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
LOG102 Logarithmic and Log Ratio Amplifier SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER TI customers also evaluated this product.
TLC3544 14-bit, 5V, 200KSPS, 4-Channel Unipolar ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC2578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
INA114 Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for DRV593:

View All Tags

Other Support



Click Here