DRV600 Status: ACTIVE

2-Vrms DirectPath™ Pop-free Fixed Input Gain Line Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DRV600DRV601 DRV602 DRV603 
Common Mode Input Range(Min)(V)  -3.3V - 2V  -3.3V - 2V  
Gain(V/V)1.5  Adjustable  Adjustable  Adjustable  
Input Offset (+/-)(Max)(uV)8000  8000  5000  1000  
Quiescent Current (+/-)(Typ)(mA)8  8  11  11  
Slew Rate(Typ)(V/us)2.2  2.2  4.5  4.5  
Small-Signal Bandwidth(Typ)(MHz)3.2  3.2  8  8  
Vs(Min)(V)1.8  1.8  3  3  
Vs(Max)(V)4.5  4.5  5.5  5.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20QFN  20QFN  14TSSOP  14TSSOP  
Approx. Price (US$) 0.95 | 1ku   0.75 | 1ku   0.70 | 1ku   0.85 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DRV135: Audio Balanced Line Drivers
  • DRV134: Audio Balanced Line Drivers
  • INA2134: Audio Differential Line Receivers, 0dB (G=1)
  • TPS73025: Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise
  • TPA311: 350-mW Mono Class-AB Audio Amplifier
  • SN75LVDS86A: FlatLink(TM) Receiver

More Related Products

Product Information

Features

  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD™ Package
  • Ground-ReferencedOutputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V
  • Independent Right and Left Channel Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-top boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

DIRECTPATH, PowerPAD, DirectPath are trademarks of Texas Instruments.

Description

The DRV600 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The DRV600 is ideal for single supply electronics where size and cost are critical design parameters.

The DRV600 is capable of driving 2 Vrms into a 600- load at 3.3 V. The DRV600 has a fixed gain of -1.5 V/V and line outputs that has ±8-kV IEC ESD protection. The DRV600 has independent shutdown control for the right and left audio channels.

The DRV600 is available in a 4 mm × 4 mm Thin QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
DRV600RTJRACTIVE-40 to 850.95 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol
DRV600RTJRG4ACTIVE-40 to 850.95 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R Download CAD Format for this Symbol
DRV600RTJTACTIVE-40 to 851.05 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
DRV600RTJTG4ACTIVE-40 to 851.05 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksDRV600RTJR
AsiaWPI >1k
WorldwideDigiKey 424
TI Lead Time*: 16 WeeksDRV600RTJRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDRV600RTJT
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDRV600RTJTG4
EuropeEBV Elektronik 125
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV600RTJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV600RTJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV600RTJT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV600RTJTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV600 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DRV600 Evaluation Module (EVM)DRV600EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DRV135 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV134 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
INA2134 Audio Differential Line Receivers, 0dB (G=1) AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV601 2-Vrms DirectPath&#153 Pop-free Variable Input Gain Line Driver AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
INA134 Audio Differential Line Receivers, 0dB (G=1) AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV602 2-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV603 3-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
INA137 Audio Differential Line Receivers, +-6dB (G=1/2 or 2) AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TPS73025 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPA311 350-mW Mono Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN75LVDS86A FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPA2031D1 2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
THS7316 3-Channel HDTV Video Amplifier with 5th Order Filters and 6dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
OPA4132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS2550 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here