DRV601 Status: ACTIVE

2-Vrms DirectPath™ Pop-free Variable Input Gain Line Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DRV600 DRV601DRV602 DRV603 
Common Mode Input Range(Min)(V)  -3.3V - 2V  -3.3V - 2V  
Gain(V/V)1.5  Adjustable  Adjustable  Adjustable  
Input Offset (+/-)(Max)(uV)8000  8000  5000  1000  
Quiescent Current (+/-)(Typ)(mA)8  8  11  11  
Slew Rate(Typ)(V/us)2.2  2.2  4.5  4.5  
Small-Signal Bandwidth(Typ)(MHz)3.2  3.2  8  8  
Vs(Min)(V)1.8  1.8  3  3  
Vs(Max)(V)4.5  4.5  5.5  5.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20QFN  20QFN  14TSSOP  14TSSOP  
Approx. Price (US$) 0.95 | 1ku   0.75 | 1ku   0.70 | 1ku   0.85 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DRV603: 3-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs
  • DRV602: 2-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs
  • DRV134: Audio Balanced Line Drivers
  • SN74HC32: Quadruple 2-Input Positive-OR Gates
  • TPA6132A2: 25-mW DirectPath&#153 Stereo Headphone Amplifier with Pop Suppression (TPA6132)
  • TPA3100D2: 20-W Stereo Class-D Audio Power Amplifier (TPA3100)

More Related Products

Product Information

Features

  • External Gain Setting Resistors
  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V supply
  • Independent Right and Left Channel
    Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-Top Boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

Description

The DRV601 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

The DRV601 is capable of driving 2 Vrms into a 600- load at 3.3 V. The device has external gain setting resistors, that support a gain range of -1V/V to -10V/V, and line outputs that has ±8-kV IEC ESD protection. The device has independent shutdown control for the right and left audio channels.

The DRV601 is available in a 4 mm × 4 mm Thin QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DRV601RTJRACTIVE-40 to 850.75 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R
DRV601RTJRG4ACTIVE-40 to 850.75 | 1kuQFN (RTJ) | 20 View 3000 | LARGE T&R
DRV601RTJTACTIVE-40 to 850.80 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&RPurchase Samples
DRV601RTJTG4ACTIVE-40 to 850.80 | 1kuQFN (RTJ) | 20 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksDRV601RTJR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 16 WeeksDRV601RTJRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksDRV601RTJT
AmericasAvnet 250
Newark 555
Rochester Electronics 250
AsiaFarnell Asia 182
EuropeFarnell 151
WorldwideDigiKey  Available
Mouser Electronics 25
TI Lead Time*: 16 WeeksDRV601RTJTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV601RTJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV601RTJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV601RTJT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV601RTJTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV601 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DRV601 Evaluation Module (EVM)DRV601EVM2Texas InstrumentsDevelopment Boards/EVMs
DRV601 Evaluation Module (EVM)DRV601EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DRV603 3-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV602 2-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV134 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV135 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
DRV600 2-Vrms DirectPath&#153; Pop-free Fixed Input Gain Line Driver AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
SN74HC32 Quadruple 2-Input Positive-OR Gates GATES-OR GATES TI customers also evaluated this product.
TPA6132A2 25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPA3100D2 20-W Stereo Class-D Audio Power Amplifier (TPA3100) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here