|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DRV601 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters. The DRV601 is capable of driving 2 Vrms into a 600- The DRV601 is available in a 4 mm × 4 mm Thin QFN package. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| DRV601RTJR | ACTIVE | -40 to 85 | 0.75 | 1ku | QFN (RTJ) | 20 | View | 3000 | LARGE T&R | |
| DRV601RTJRG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | QFN (RTJ) | 20 | View | 3000 | LARGE T&R | |
| DRV601RTJT | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RTJ) | 20 | View | 250 | SMALL T&R | Purchase Samples |
| DRV601RTJTG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RTJ) | 20 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:59 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksDRV601RTJR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksDRV601RTJRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksDRV601RTJT | |||
| Americas | Avnet | 250 | |
| Newark | 555 | ||
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 182 | |
| Europe | Farnell | 151 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 25 | ||
| TI Lead Time*: 16 WeeksDRV601RTJTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV601RTJR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DRV601RTJRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DRV601RTJT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| DRV601RTJTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV601 
| Name | Part # | Company | Tool / Software Type |
| DRV601 Evaluation Module (EVM) | DRV601EVM2 | Texas Instruments | Development Boards/EVMs |
| DRV601 Evaluation Module (EVM) | DRV601EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DRV603 | 3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| DRV602 | 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| DRV134 | Audio Balanced Line Drivers | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| DRV135 | Audio Balanced Line Drivers | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| DRV600 | 2-Vrms DirectPath™ Pop-free Fixed Input Gain Line Driver | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPA6017A2 | Stereo, Cost Effective, Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number