|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DRV8402 is a high performance, integrated dual full bridge motor driver with an advanced protection system. Because of the low RDS(on) and intelligent gate drive design, the efficiency of this motor driver can be up to 96%, which enables the use of smaller power supplies and heatsinks, and is a good candidate for energy efficient applications. This device requires two power supplies, one at 12 V for GVDD and VDD, and one up to 50 V for PVDD. The DRV8402 is capable of driving 5 A continuous RMS current and 12 A peak current per full bridge with low idle power dissipation. It can also be used for up to 10 A continuous current and 24 A peak current in parallel full bridge operation. The DRV8402 can operate at up to 500 kHz switching frequency while still maintains precise control and high efficiency. It also has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV8402 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements. The DRV8402 has unique independent supply and ground pins for each half bridge, which makes it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| DRV8402DKD | ACTIVE | -40 to 85 | 7.15 | 1ku | HSSOP (DKD) | 36 | 29 | TUBE | |
| DRV8402DKDR | ACTIVE | -40 to 85 | 6.50 | 1ku | HSSOP (DKD) | 36 | 500 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:49 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDRV8402DKD | |||
| Americas | Arrow | 174 | |
| Asia | Farnell Asia | 278 | |
| Europe | Arrow Southern Europe | 58 | |
| Farnell | 278 | ||
| Spoerle | 160 | ||
| Worldwide | Mouser Electronics | 163 | |
| TI Lead Time*: 20 WeeksDRV8402DKDR | |||
| Europe | Arrow Southern Europe | 500 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV8402DKD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| DRV8402DKDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV8402 
| Name | Part # | Company | Tool / Software Type |
| DRV8402DKD Evaluation Module (EVM) | DRV8402DKDEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DRV8800 | Full Bridge Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8811 | Stepper motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV592 | High-Efficiency H-Bridge (Requires External PWM) | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8801 | Full bridge motor driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8821 | Dual Stepper Motor Controller/Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8809 | Combo motor driver with DC-DC converters | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV590 | High Efficiency PWM Power Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV101 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| SN754410 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| UC3638 | Advanced PWM Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| TMS320F28035 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| L293 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| L293D | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| UC3717A | Stepper Motor Drive Circuit | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number