|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The DRV8402 is a high performance, integrated dual full bridge motor driver with an advanced protection system. Because of the low RDS(on) and intelligent gate drive design, the efficiency of this motor driver can be up to 96%, which enables the use of smaller power supplies and heatsinks, and is a good candidate for energy efficient applications. This device requires two power supplies, one at 12 V for GVDD and VDD, and one up to 50 V for PVDD. The DRV8402 is capable of driving 5 A continuous RMS current and 12 A peak current per full bridge with low idle power dissipation. It can also be used for up to 10 A continuous current and 24 A peak current in parallel full bridge operation. The DRV8402 can operate at up to 500 kHz switching frequency while still maintains precise control and high efficiency. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| DRV8402DKD | ACTIVE | -40 to 85 | 7.15 | 1ku | HSSOP (DKD) | 36 | 29 | TUBE | |
| DRV8402DKDR | ACTIVE | -40 to 85 | 6.50 | 1ku | HSSOP (DKD) | 36 | 500 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:26 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDRV8402DKD | |||
| Asia | Farnell Asia | 198 | |
| Europe | Arrow Central Europe | 149 | |
| Farnell | 198 | ||
| TI Lead Time*: 20 WeeksDRV8402DKDR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DRV8402DKD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| DRV8402DKDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV8402 
| Name | Part # | Company | Tool / Software Type |
| DRV8402DKD Evaluation Module (EVM) | DRV8402DKDEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DRV8800 | Full Bridge Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV592 | High-Efficiency H-Bridge (Requires External PWM) | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8811 | Stepper motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8801 | Full bridge motor driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8824 | Stepper motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8422 | Dual Full Bridge PWM Motor Drivers | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV101 | PWM Solenoid/Valve Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| SN754410 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| UC3638 | Advanced PWM Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| TMS320F28035 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| L293 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| UC3770A | High Performance Stepper Motor Drive Circuit | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| UC3717A | Stepper Motor Drive Circuit | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| L293D | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number