DRV8662
Haptic driver for piezo with integrated 105-V boost converter in QFN package
DRV8662
- High-Voltage Piezo Haptic Driver
- Drives up to 100 nF at 200 V PP and 300 Hz
- Drives up to 150 nF at 150 V PP and 300 Hz
- Drives up to 330 nF at 100 V PP and 300 Hz
- Drives up to 680 nF at 50 V PP and 300 Hz
- Differential Output
- Integrated Boost Converter
- Adjustable Boost Voltage
- Adjustable Current Limit
- Integrated Power FET and Diode
- No Transformer Required
- Fast Start Up Time of 1.5 ms
- Wide Supply Voltage Range of 3.3 V to 5.5 V
- 1.8 V Compatible Digital Pins
- Thermal Protection
- Available in a 4 mm × 4 mm × 0.9 mm QFN package (RGP)
The DRV8662 is a single-chip piezo haptic driver with integrated 105 V boost switch, integrated power diode, and integrated fully-differential amplifier. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be either differential or single-ended. The DRV8662 supports four GPIO-controlled gains: 28.8 dB, 34.8 dB, 38.4 dB, and 40.7 dB.
The boost voltage is set using two external resistors, and the boost current limit is programmable via the R EXT resistor. The boost converter architecture will not allow the demand on the supply current to exceed the limit set by the R EXT resistor; therefore, the DRV8662 is well-suited for portable applications. This feature also allows the user to optimize the DRV8662 circuit for a given inductor based on the desired performance requirements.
A typical start-up time of 1.5 ms makes the DRV8662 an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when over driven.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8662 Piezo Haptic Driver with Integrated Boost Converter datasheet (Rev. C) | PDF | HTML | 18 Oct 2022 |
Application note | DRV8662, DRV2700, DRV2665, and DRV2667 Configuration Guide (Rev. A) | PDF | HTML | 08 Dec 2021 | |
EVM User's guide | DRV8662 Piezo Haptics Driver Evaluation Module (RevD Silicon) (Rev. B) | 09 Mar 2016 | ||
Product overview | Automotive Haptics Solutions | 16 Sep 2013 | ||
Analog Design Journal | High-definition haptics: Feel the difference! | 17 Jul 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8662EVM — DRV8662 Evaluation Module
DRV8662-2665-2667_DESIGN_TOOL — DRV8662/DRV2665/DRV2667 Design Equation Tool
Package | Pins | Download |
---|---|---|
VQFN (RGP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.