DRV8801 Status: ACTIVE

Full bridge motor driver

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DRV8801
Vs(Min)(V)8  
Vs(Max)(V)36  
Output Current(Min)(A)2.8  
rDS(on)(Ohms)0.5  
Switching Frequency (Single-Ended)(kHz)50  
Iq(mA)3.2  
Iq(Max)(mA)6  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package16HTSSOP, 16QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DRV8811: Stepper motor controller IC
  • DRV8800: Full Bridge Motor Driver
  • DRV8810: Combo Motor Drivers With DC-DC Converters
  • UC3770A: High Performance Stepper Motor Drive Circuit
  • UC3638: Advanced PWM Motor Controller
  • UC3176: Full Bridge Power Amplifier

More Related Products

Product Information

Features

  • Low ON-Resistance [Rds(ON)] Outputs
  • Overcurrent Protection
  • Motor Lead Short-to-Supply Protection
  • Short-to-Ground Protection
  • Low-Power Mode
  • Synchronous Rectification
  • Diagnostic Output
  • Internal Undervoltage Lockout (UVLO)
  • Crossover-Current Protection
  • 16-Pin QFN With PowerPAD™ Package
  • APPLICATIONS
    • Printers
    • Industrial Automation

PowerPAD is a trademark of Texas Instruments Incorporated.

DESCRIPTION/ORDERING INFORMATION

Designed to control dc motors by using pulse width modulation (PWM), the DRV8800/DRV8801 is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V.

The PHASE and ENABLE inputs provide dc motor speed and direction control by applying external pulse-width modulation (PWM) and control signals. Internal synchronous rectification control circuitry provides lower power dissipation during PWM operation.

Internal circuit protection includes motor lead short-to-supply/short-to-ground, thermal shutdown with hysteresis, undervoltage monitoring of VBB and VCP, and crossover-current protection.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DRV8801PWPACTIVE-40 to 851.40 | 1kuHTSSOP (PWP) | 16 View 90 | TUBEPurchase Samples
DRV8801PWPRACTIVE-40 to 851.25 | 1kuHTSSOP (PWP) | 16 View 2000 | LARGE T&R
DRV8801RTYRACTIVE-40 to 851.25 | 1kuQFN (RTY) | 16 View 3000 | LARGE T&R
DRV8801RTYTACTIVE-40 to 851.40 | 1kuQFN (RTY) | 16 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
DRV8801PWPAs of 11:29 AM GMT, 03 Jul 2009As of 11:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 17 WeeksNone Reported
View Distributors
   
DRV8801PWPRAs of 11:29 AM GMT, 03 Jul 2009As of 11:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 17 WeeksNone Reported
View Distributors
   
DRV8801RTYRAs of 11:29 AM GMT, 03 Jul 2009As of 11:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 17 Weeks AmericasDigiKey >1k
DRV8801RTYTAs of 11:29 AM GMT, 03 Jul 2009As of 11:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 17 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV8801PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV8801PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
DRV8801RTYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DRV8801RTYT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV8801 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DRV8811 Stepper motor controller IC   TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver   TI customers also evaluated this product.
DRV8810 Combo Motor Drivers With DC-DC Converters   TI customers also evaluated this product.
DRV8809 Combo motor driver with DC-DC converters   TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver   TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM)   TI customers also evaluated this product.
UC3770A High Performance Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3176 Full Bridge Power Amplifier POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UC3717A Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here