DRV8810 Status: ACTIVE

Combo Motor Drivers With DC-DC Converters


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 DRV8810
Vs(Min)(V)7  
Vs(Max)(V)40  
Output Current(Min)(A)0.8  
rDS(on)(Ohms)0.5  
Switching Frequency (Single-Ended)(kHz)50  
Operating Temp Range(Celsius)-10 to 64  
Pin/Package64HTQFP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DRV8811: Stepper motor controller IC
  • DRV8800: Full Bridge Motor Driver
  • DRV8809: Combo motor driver with DC-DC converters
  • UC3770A: High Performance Stepper Motor Drive Circuit
  • UC3717A: Stepper Motor Drive Circuit
  • ADS6144: Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs

More Related Products

Product Information

Features

  • Configurable to Eight Modes of Combination Motor Driver
    • Bipolar Stepper Motor Driver
      • 16-Step Current-Mode Control
      • 800-mA Average Output Current as Stepper Motor Drive
    • DC Motor Driver
      • 800-mA Maximum Continuous Current and 8-A/500-ns or 3-A/100-ms Peak Current for Each DC Motor Drive
    • Low ON resistance Rds(ON) = 0.55 at TJ = 25°C (Typ)
  • Three Integrated DC-DC Converters
    • On/Off Selectable Using C_SELECT Pin and Serial Interface
    • Outputs Programmable With External Resistor Network From 1.5 V to VDIN × 0.8
    • 1.5-A Output Capability for All Three Channels
  • 7-V to 40-V Operating Voltage Range for DC-DC Converters
  • Two Serial Interfaces for Communications
  • Thermally-Enhanced Surface-Mount 64-Pin QFP PowerPAD™ Package
    (Eco-Friendly – RoHS and No Sb/Br)
  • Power-Down Function (Deep-Sleep Mode)
  • Reset Signal Output (Active Low)
  • Reset (All Clear) Control Input

PowerPAD is a trademark of Texas Instruments Inc.

DESCRIPTION/ORDERING INFORMATION

The DRV8809/DRV8810 provides an integrated motor driver solution. The chip has four H-bridges internally and is configurable to eight different modes of combination motor driver control.

The output driver block for each H-bridge consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The stepper motor control has a 16-step mode programmable through the three-wire serial interface (SPI). The SPI input pins are 3.3-V compatible and 5-V tolerant.

The DRV8809/DRV8810 has three DC-DC switch-mode buck converters to generate a programmable output voltage from 1.5 V to 80% of VDIN (Channel A) or up to 10 V (for Channel B and Channel C), with up to 1.5-A load current capability. The outputs are selected using the C_SELECT terminal at start-up or using serial interface during operation.

An internal shutdown function is provided for overcurrent protection (OCP), short-circuit protection, overvoltage/undervoltage lockout (UVLO), and thermal shutdown (TSD). Also, the device has a reset function that operates at power on and at input to the In-Reset pin.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DRV8810PAPACTIVE-10 to 645.40 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1)

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDRV8810PAP
WorldwideDigiKey 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV8810PAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV8810 Help

Datasheet

Application Notes

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DRV8811 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8809 Combo motor driver with DC-DC converters SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8821 Dual Stepper Motor Controller/Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8823 4-Bridge Serial Interface Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8801 Full bridge motor driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8824 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8812 Dual bridge motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
UC3770A High Performance Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3717A Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
ADS6144 Low Power 14-bit 105MSPS ADC with selectable parallel CMOS or LVDS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
TPA6100A2 50-mW Ultra Low-Voltage Stereo Headphone Audio Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TS5A23157 Dual 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74ALVC164245 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TSC2003 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here