DRV8823 Status: ACTIVE

4-Bridge Serial Interface Motor Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DRV8823
Vs(Min)(V)8  
Vs(Max)(V)32  
Output Current(Min)(A)1.5  
rDS(on)(Ohms)0.4  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package48HTSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DRV8800: Full Bridge Motor Driver
  • DRV8821: Dual Stepper Motor Controller/Driver
  • DRV8811: Stepper motor controller IC
  • UC3638: Advanced PWM Motor Controller
  • SN754410: Quadruple Half-H Drivers
  • UC3717A: Stepper Motor Drive Circuit

More Related Products

Product Information

Features

  • PWM motor Driver with Four H-Bridges
    • Drives Two Stepper Motors, One Stepper and
      Two DC Motors, or Four DC Motors
    • Up to 1.5-A Current Per Winding
    • Low On-Resistance
    • Programmable Maximum Winding Current
    • Three-Bit Winding Current Control Allows up to
      Eight Current Levels
    • Selectable Slow or Mixed Decay Modes
  • 8-V to 27-V Operating Supply Voltage Range
  • Internal Charge Pump for Gate Drive
  • Built-in 3.3-V Reference
  • Serial Digital Control Interface
  • Fully Protected Against Undervoltage, Overtemperature,
    and Overcurrent
  • Thermally Enhanced Surface Mount Package
  • APPLICATIONS
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
DRV8823DCAACTIVE-40 to 852.20 | 1kuHTSSOP (DCA) | 48 View 40 | TUBE
DRV8823DCARACTIVE-40 to 852.00 | 1kuHTSSOP (DCA) | 48 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksDRV8823DCA
None Reported
View Distributors
TI Lead Time*: 18 WeeksDRV8823DCAR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DRV8823DCA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
DRV8823DCAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV8823 Help

Datasheet

Application Notes

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8821 Dual Stepper Motor Controller/Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8811 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8828 H-Bridge motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8809 Combo motor driver with DC-DC converters SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8810 Combo Motor Drivers With DC-DC Converters SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8801 Full bridge motor driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8824 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
UC3638 Advanced PWM Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
SN754410 Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
UC3717A Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here