DRV8824 Status: PREVIEW

Stepper motor controller IC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 DRV8824
Vs(Min)(V)10  
Vs(Max)(V)45  
rDS(on)(Ohms)1.0  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package28HTSSOP  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • DRV8811: Stepper motor controller IC
  • DRV8821: Dual Stepper Motor Controller/Driver
  • DRV8828: H-Bridge motor controller IC
  • UC3770A: High Performance Stepper Motor Drive Circuit
  • UC3717A: Stepper Motor Drive Circuit

More Related Products

Product Information

Features

  • PWM Microstepping Motor Driver
    • Built-In Microstepping Indexer
    • Five-Bit Winding Current Control Allows Up to 32 Current Levels
    • Low MOSFET On-Resistance
  • DRV8824: 1.6-A Maximum Drive Current
  • DRV8825: 3.0-A Maximum Drive Current
  • Built-In 3.3-V Reference Output
  • 8-V to 45-V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

PowerPAD is a trademark of Texas Instruments.

Description

The DRV8824 and DRV8825 provide an integrated motor driver solution for printers, scanners, and other automated equipment applications. The devices have two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings.

The DRV8824 is capable of driving up to 1.6-A of output current; the DRV8825 can supply up to 3.0 A. Other than the output stage, the devices are identical.

A simple step/direction interface allows easy interfacing to controller circuits. Pins allow configuration of the motor in full-step up to 1/32-step modes. Decay mode is programmable.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSamples
DRV8824PWPPREVIEW-40 to 85HTSSOP (PWP) | 28 View Not Available
DRV8824PWPRPREVIEW-40 to 85HTSSOP (PWP) | 28 View Not Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DRV8824 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DRV8811 Stepper motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8821 Dual Stepper Motor Controller/Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8828 H-Bridge motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8800 Full Bridge Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8823 4-Bridge Serial Interface Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8826 Serial interface dual bridge motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV8812 Dual bridge motor controller IC SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
UC3770A High Performance Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
UC3717A Stepper Motor Drive Circuit POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here