Product details

Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 2.5 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 32 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Full-scale current (A) 2.5 Peak output current (A) 3 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 32 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Simple STEP/DIR Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

  • PWM Microstepping Stepper Motor Driver
    • Built-In Microstepping Indexer
    • Up to 1/32 Microstepping
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Simple STEP/DIR Interface
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

The DRV8825 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8825 is capable of driving up to 2.5 A of current from each output (with proper heat sinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, under voltage lockout and over temperature. Fault conditions are indicated via the nFAULT pin.

The DRV8825 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and a microstepping indexer, and is intended to drive a bipolar stepper motor. The output driver block consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8825 is capable of driving up to 2.5 A of current from each output (with proper heat sinking, at 24 V and 25°C).

A simple STEP/DIR interface allows easy interfacing to controller circuits. Mode pins allow for configuration of the motor in full-step up to 1/32-step modes. Decay mode is configurable so that slow decay, fast decay, or mixed decay can be used. A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal shutdown functions are provided for overcurrent, short circuit, under voltage lockout and over temperature. Fault conditions are indicated via the nFAULT pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8824 ACTIVE 45-V, 1.6-A bipolar stepper motor driver with current regulation and 1/32 microstepping   Lower current
Same functionality with different pin-out to the compared device
DRV8424 ACTIVE 35-V, 2.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family and smooth quiet motion
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family and smooth quiet motion
Similar functionality to the compared device
DRV8886AT ACTIVE 37-V, 2-A bipolar stepper motor driver with integrated current sensing & smart tune technology The DRV8886AT has integrated microstepping up to 1/16, integrated current sensing and adaptive decay mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet DRV8825 Stepper Motor Controller IC datasheet (Rev. F) PDF | HTML 24 Jul 2014
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
Application note Intelligent Stepper Motor Driver (Rev. B) PDF | HTML 20 Jan 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide DRV88xx EVM GUI (Rev. C) 27 Apr 2017
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Analog Design Journal Applying acceleration and deceleration profiles to bipolar stepper motors 17 Jul 2012
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8825EVM — Evaluation Module for DRV8825

The DRV8825 evaluation module consists of a 2.5A, dual-H-bridge motor driver with on chip indexer (step/dir control interface) supporting up to 32 micro steps and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI (...)

User guide: PDF
Not available on TI.com
Support software

SLVC342 DRV88xx Software

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8814 47-V, 2.5-A dual brushed DC motor driver with inrush protection
Stepper motor drivers
DRV8802 45-V, 1.6-A dual H-bridge motor driver with current regulation DRV8812 45-V, 1.6-A bipolar stepper or dual H-bridge motor driver with current regulation DRV8813 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation DRV8824 45-V, 1.6-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8825 45-V, 2.5-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8841 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver IC with current regulation and PWM control DRV8843 45-V, 2.5-A bipolar stepper or dual H-bridge motor driver with current regulation and PWM control
Hardware development
Evaluation board
DRV8802EVM DRV8802 Evaluation Module DRV8812EVM Evaluation module for DRV8812 DRV8813EVM Evaluation Module for DRV8813 DRV8814EVM DRV8814 Evaluation Module DRV8824EVM DRV8824 Evaluation Module DRV8825EVM Evaluation Module for DRV8825 DRV8840EVM Evaluation Module for DRV8840 DRV8841EVM Evaluation Module for DRV8841 DRV8842EVM Evaluation Module for DRV8842
Support software

SLVC502 Software: DRV8824EVM and DRV8825EVM

Supported products & hardware

Supported products & hardware

Products
Stepper motor drivers
DRV8824 45-V, 1.6-A bipolar stepper motor driver with current regulation and 1/32 microstepping   DRV8825 45-V, 2.5-A bipolar stepper motor driver with current regulation and 1/32 microstepping  
Hardware development
Evaluation board
DRV8824EVM DRV8824 Evaluation Module DRV8825EVM Evaluation Module for DRV8825
Schematic

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
Schematic

Hardtware: DRV8824EVM and DRV8825EVM

SLVC595.ZIP (411 KB)
Reference designs

TIDA-00293 — Best-in-class Combination Stereolithography 3D Printer Development Using DLP® Technology

This DLP® 3D printer reference design employs our DLP 3D structured light software sevelopment kit (SDK) and enables you to build best-in-class resolution 3D objects. The highly-differentiated DLP technology uses stereo-lithography technique popular in high-accuracy and high-speed 3D printing. (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDM-PRINTERPACK — 40-Pin Boosterpack for 3D Printer Control

This design is a 40-pin boosterpack which incorporates all of the necessary components for 3D printer operation. Convenient location of all I/O headers and inclusion of firmware allows developers to immediately start creating their own cost-effective 3D printers.  Although the original (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos