|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DRV8828 and DRV8829 provide an integrated motor driver solution for printers, scanners, and other automated equipment applications. The devices have one H-bridge driver, and can drive one winding of a bipolar stepper motor or one DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8828 is capable of driving up to 3-A of output current; the DRV8829 can supply up to 5.0 A. Other than the output stage, the devices are identical. A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable. Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature. View All Description in Datasheet |
| Packaging | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Top Side Marking | Samples |
| DRV8828PWP | PREVIEW | -40 to 85 | HTSSOP (PWP) | 28 | View | Not Available |
| DRV8828PWPR | PREVIEW | -40 to 85 | HTSSOP (PWP) | 28 | View | Not Available |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DRV8828 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| DRV8823 | 4-Bridge Serial Interface Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8800 | Full Bridge Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8824 | Stepper motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8402 | Dual Full Bridge PWM Motor Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8821 | Dual Stepper Motor Controller/Driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8801 | Full bridge motor driver | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8811 | Stepper motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV592 | High-Efficiency H-Bridge (Requires External PWM) | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8812 | Dual bridge motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| DRV8826 | Serial interface dual bridge motor controller IC | SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER | TI customers also evaluated this product. |
| SN754410 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| UC3638 | Advanced PWM Motor Controller | POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL | TI customers also evaluated this product. |

No Tags are Available for this Part Number