|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The DS3680 telephone relay driver is a monolithic integrated circuit designed to interface -48-V relay systems to TTL or other systems in telephone applications. It is capable of sourcing up to 50 mA from standard -52-V battery power. To reduce the effects of noise and IR drop between logic ground and battery ground, these drivers are designed to operate with a common-mode input range of ±20 V referenced to battery ground. The common-mode input voltages for the four drivers can be different, so a wide range of input elements can be accommodated. The high-impedance inputs are compatible with positive TTL and CMOS levels or negative logic levels. A clamp network is included in the driver outputs to limit high-voltage transients generated by the relay coil during switching. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DS3680D | ACTIVE | 0 to 70 | 0.56 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| DS3680DE4 | ACTIVE | 0 to 70 | 0.56 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| DS3680DG4 | ACTIVE | 0 to 70 | 0.56 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| DS3680DR | ACTIVE | 0 to 70 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DS3680DRE4 | ACTIVE | 0 to 70 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DS3680DRG4 | ACTIVE | 0 to 70 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| DS3680N | ACTIVE | 0 to 70 | 0.54 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Purchase Samples | ||
| DS3680NE4 | ACTIVE | 0 to 70 | 0.54 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksDS3680D | |||
| Americas | Arrow | 13 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 69 | |
| Mouser Electronics | 537 | ||
| TI Lead Time*: 18 WeeksDS3680DE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksDS3680DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksDS3680DR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksDS3680DRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksDS3680DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksDS3680N | |||
| Americas | Arrow | 201 | |
| Newark | 411 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 411 | |
| Europe | EBV Elektronik | 475 | |
| Worldwide | DigiKey | 74 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksDS3680NE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DS3680D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DS3680DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DS3680DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DS3680DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DS3680DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DS3680DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DS3680N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| DS3680NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DS3680 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ULN2803A | Darlington Transistor Array | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN754410 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN75374 | Quadruple MOSFET Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| L293 | Quadruple Half-H Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| TPL9201 | 8-Channel Relay Driver with Integrated 5V LDO and Zero-Volt Detection | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN75437A | Quadruple Peripheral Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN75468 | High-Voltage, High-Current Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| ULN2003A | High-Voltage, High-Current Darlington Transistor Arrays | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN75372 | Dual MOSFET Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| SN75451B | Dual Very-High Speed, High-Current Peripheral Drivers | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number