DSD1702 Status: ACTIVE

108dB SNR Stereo Audio DAC


      
         
Alert me about changes<br/>to this product

 DSD1702
# DACs2  
# Inputs / # Outputs0 / 2  
Digital Audio InterfaceL,R,I2S,DSD  
Control InterfaceSPI  
Analog Supply(V)4.5 - 5.5  
Digital Supply (up to 5 V)(V)3 - 3.6  
Pd(Typ)(mW)120  
Additional FeaturesDSD Support  
Pin/Package20SSOP/QSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DSD1796: 123dB SNR Stereo Audio DAC (S/W Control)
  • DSD1794A: 132dB SNR Highest Performance Stereo Audio DAC (H/W Control)
  • PGA2310: +/-15V Stereo Audio Volume Control

Product Information

Features

  • Supports DSD and PCM Format
  • Accepts 16-, 18-, 20- and 24-Bit Audio Data for PCM Format
  • Accepts Direct Stream Digital (1 bit)
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 106 dB Typ
    • SNR: 106 dB Typ
    • THD+N: 0.0015% Typ
    • Full-Scale Output: 3.1 V(pp) Typ
  • Includes 8x Oversampling Digital Filter for PCM Format:
    • Stopband Attenuation: –60 dB
    • Passband Ripple: ±0.02 dB
  • Including Digital DSD Filter For DSD Format:
    • Passband Choices: 50 kHz, 70 kHz or 60 kHz at –3 dB
  • Sampling Frequency:
    • PCM Mode: 10 kHz to 200 kHz
    • DSD Mode: 64 × 44.1 kHz
  • System Clock:
    • 128fs 192fs, 256fs, 384fs 512fs, 768fs
  • Data Formats:
    • Standard, I2S, and Left-Justified for PCM Direct Stream Digital

View All Features in Datasheet

Description

The DSD1702 is a CMOS, monolithic, stereo digital-to-analog converter that supports both PCM audio data format and direct stream digital (DSD) audio data format.

The device includes an 8x digital interpolation filter for PCM signals. A digital DSD filter provides three different selectable frequency response options, followed by Burr-Brown’s enhanced multilevel delta-sigma modulator employing 4th-order noise shaping and 8-level amplitude quantization. This design achieves excellent dynamic performance and improved tolerance to clock jitter.

DSD1702 sampling rates of up to 192 kHz for PCM mode and 44.1 kHz × 64 for DSD mode are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, supporting register write functions.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
DSD1702EACTIVE2.70 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
DSD1702E/2KACTIVE2.45 | 1kuSSOP/QSOP (DBQ) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
DSD1702E/2KG4ACTIVE2.45 | 1kuSSOP/QSOP (DBQ) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
DSD1702EG4ACTIVE2.70 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksDSD1702E
AmericasRochester Electronics >1k
AsiaWPI 72
WorldwideDigiKey 151
TI Lead Time*: 20 WeeksDSD1702E/2K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDSD1702E/2KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksDSD1702EG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DSD1702E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DSD1702E/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DSD1702E/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
DSD1702EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for DSD1702 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
DSD1796 123dB SNR Stereo Audio DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
DSD1794A 132dB SNR Highest Performance Stereo Audio DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here