|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The DSD1792 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TIs advanced-segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1792 provides balanced current outputs, allowing the user to optimize analog performance externally. The DSD1792 accepts the PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1792 also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and readback functions. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DSD1792DB | NRND | -25 to 85 | 12.95 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | Not Available | ||
| DSD1792DBG4 | NRND | -25 to 85 | 12.95 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | Not Available | ||
| DSD1792DBR | NRND | 11.75 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Not Available | |||
| DSD1792DBRG4 | NRND | 11.75 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Not Available | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:59 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDSD1792DB | |||
| Americas | Rochester Electronics | 184 | |
| Worldwide | Mouser Electronics | 32 | |
| TI Lead Time*: 20 WeeksDSD1792DBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDSD1792DBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksDSD1792DBRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DSD1792DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DSD1792DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DSD1792DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DSD1792DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DSD1792 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| |||

No Tags are Available for this Part Number