|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The DSD1794A is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TIs advanced-segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1794A provides balanced current outputs, allowing the user to optimize analog performance externally. The DSD1794A accepts the PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1794A also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an I2C-compatible serial port. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| DSD1794ADB | ACTIVE | -25 to 85 | 11.75 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | Purchase Samples | ||
| DSD1794ADBG4 | ACTIVE | -25 to 85 | 11.75 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | Purchase Samples | ||
| DSD1794ADBR | ACTIVE | -25 to 85 | 10.65 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
| DSD1794ADBRG4 | ACTIVE | -25 to 85 | 10.65 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksDSD1794ADB | |||
| Asia | Farnell Asia | 47 | |
| Europe | Farnell | 47 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 35 | ||
| TI Lead Time*: 20 WeeksDSD1794ADBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksDSD1794ADBR | |||
| Worldwide | DigiKey | 43 | |
| TI Lead Time*: 20 WeeksDSD1794ADBRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| DSD1794ADB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DSD1794ADBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DSD1794ADBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| DSD1794ADBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for DSD1794A 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCM1795 | 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| DSD1792A | 132dB SNR Highest Performance Stereo Audio DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1792A | 132dB SNR Highest Performance Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1798 | 123dB SNR Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1796 | 123dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| DSD1796 | 123dB SNR Stereo Audio DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1704 | 120dB SNR Stereo DAC with BiCMOS Advanced Sign Magnitude Architecture | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| SRC4192 | High-End Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| OPA1612 | 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| DIR9001-Q1 | Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| OPA1611 | 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |

No Tags are Available for this Part Number