Pricing / Packaging / CAD Design Tools / Samples
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
Quality & Lead (Pb)-Free Data
| | Product Content | DPPM / MTBF / FIT Rate |
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
DSD1796DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
DSD1796DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
DSD1796DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
DSD1796DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Technical Documents
Datasheets
- 24-Bit 192-kHz Sampling Advanced-Segment Audio Stereo DAC (Rev. A) (dsd1796.pdf, 657 KB)
30 Nov 2006 Download
User Guides
- DEM-DSD1796/PCM1796/PCM1798 User's Guide (sleu057.pdf, 221 KB)
08 Sep 2004 Download
| Alternative Products - Are similar to DSD1796 |
| Customers Who Evaluated This Product Also Evaluated... |
| Part # | Name | Comments |
| PCM1798 | PCM1798, 24-Bit, 192kHz Audio DAC | TI customers also evaluated this product. |
| PCM1792A | PCM1792A: 24-Bit 192 kHz Sampling Advanced Segment Audio Stereo DAC | TI customers also evaluated this product. |
| DSD1791 | 24-Bit 192 kHz Sampling Advanced Segment Audio Stereo DAC | TI customers also evaluated this product. |
| PCM1796 | 24 bit, 192kHz Stereo Audio DAC | TI customers also evaluated this product. |
| PCM2706 | Stereo USB1.1 DAC with line-out and S/PDIF output, Bus/Self-powered (I2S Interface) | TI customers also evaluated this product. |
| Complementary Products - Can be used with DSD1796 |
| Customers Who Evaluated This Product Also Evaluated... |
| Part # | Name | Product Family | Comments |
| PCM2902 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface) | AUDIO CONVERTERS AND CODECS-AUDIO CODEC | TI customers also evaluated this product. |
| PCM2906 | Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface + 500mA USB Current) | AUDIO CONVERTERS AND CODECS-AUDIO CODEC | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERS | TI customers also evaluated this product. |
Support and Community
Customer Tags 
No Tags are Available for this Part Number